SOT188-4: PLCC68 Plastic Leaded Chip Carrier | NXP Semiconductors

SOT188-4: PLCC68


Overview

PLCC68, plastic leaded chip carrier; 68 terminals; 1.27 mm pitch; 24.2 mm x 24.2 mm x 4.57 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
PLCC68 surface mount quad PLCC 24.2 x 24.2 x 4.57 68 plastic
Manufacture Code Reference Codes Issue Date
98ASB42602B PQCC-J68(JEDEC 2017-06-11
Part Description Quick access
8-BIT MCU,1KRAM,512EE,A/D EPP
8-BIT MCU,1KRAM,512EE,A/D, EPP
8-BIT MCU,1KRAM,512EE,A/D EPP
8BIT MCU,1KRAM,512BYTES
8-BIT MCU,1KRAM,512EE,A/D
8-BIT MCU,1KRAM,512EE,A/-EPP