SOT189-3: PLCC84 Plastic Leaded Chip Carrier | NXP Semiconductors

SOT189-3: PLCC84


Overview

plastic leaded chip carrier; 84 leads; pedestal, 1.27 mm pitch, 29.24 mm x 29.24 mm x 3.68 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
PLCC84 surface mount quad PLCC 29.24 x 29.24 x 3.68 84 plastic
Manufacture Code Reference Codes Issue Date
SOT189 MO-047(JEDEC);112E13(IEC 2001-11-14