SOT187-3: PLCC44 Plastic Leaded Chip Carrier | NXP Semiconductors

SOT187-3: PLCC44


Overview

PLCC44, plastic leaded chip carrier; 44 terminals; 1.27 mm pitch; 16.58 mm x 16.58 mm x 4.57 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SOT187-3 PLCC44 surface mount quad PLCC 16.58 x 16.58 x 4.57 44 plastic
Manufacture Code Reference Codes Issue Date
98ASB42598B PQCC-J44(JEDEC 2017-06-11
Part Description Quick access
8 BIT MCU, 352 BYTES RAM