Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT238-4 | PLCC52 | surface mount | quad | PLCC | 19.12 x 19.12 x 4.57 | 52 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
98ASB42600B | PQCC-J52(JEDEC | 2017-06-11 |
Part | Description | Quick access |
---|---|---|
MC68711E20CFNE4 | 8BIT, 20K EPROM, 768RAM, EPP | View parametrics |
MC68HC11E9BCFNE2 | 8BIT MCU,12K BUFFALO ROM EPP | View parametrics |
MC68711E20CFNE3 | 8BIT, 20K EPROM, 768RAM, EPP | View parametrics |
MC68HCP11E1CFNE3 | 8BIT MCU,512 BYTES RAM EPP | View parametrics |
MC68711E20CFNE2 | 8BIT, 20K EPROM, 768RAM, EPP | View parametrics |
MC68L11E1CFNE2 | 8BIT MCU,RAM,EE,A/D,LVDC | View parametrics |
MC68711E20VFNE2 | 8BIT, 20K EPROM, 768RAM, EPP | View parametrics |
S711E20E0VFNE2 | 8BIT, 20K EPROM, 768RAM, EPP | View parametrics |
MC68HC11E0CFNE3 | 8BIT MCU, 512 BYTES RAM EPP | View parametrics |
MC68HCP11E0FNE | 8-BIT MCU,512RAM,COP,A/D | View parametrics |
MC68HC11E0CFNE2 | 8BIT MCU, 512 BYTES RAM | View parametrics |
MC68HC11E1MFNE3 | 8BIT MCU,512 BYTES RAM EPP | View parametrics |
MC68L11E1FNE2 | 8-BIT MCU,RAM,EE,A/D,LVDC | View parametrics |
MC68HC11E0MFNE2 | 8-BIT MCU,512RAM,COP,A/D,EPP | View parametrics |
MC68HC11E1CFNE2 | 8 BIT MCU, 512 BYTES EE | View parametrics |
MC68711E20MFNE2 | 8BIT, 20K EPROM, 768RAM, EPP | View parametrics |
MC68HCP11E1CFNE2 | 8BIT MCU,512 BYTES RAM EPP | View parametrics |
MC68HC11E1CFNE3 | 8 BIT MCU, 512 BYTES EE - EPP | View parametrics |