SOT238-3: PLCC52 Plastic Leaded Chip Carrier | NXP Semiconductors

SOT238-3: PLCC52


Overview

plastic leaded chip carrier; 52 leads; pedestal, 1.27 mm pitch, 19.1 mm x 19.1 mm x 4.38 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
PLCC52 surface mount quad PLCC 19.1 x 19.1 x 4.38 52 plastic
Manufacture Code Reference Codes Issue Date
SOT238 MO-047(JEDEC);112E11(IEC 2001-11-15