SOT189-2: PLCC84 Plastic Leaded Chip Carrier | NXP Semiconductors

SOT189-2: PLCC84


Overview

plastic leaded chip carrier; 84 leads
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
PLCC84 surface mount quad PLCC 29.26 x 29.26 x 3.81 84 plastic
Manufacture Code Reference Codes Issue Date
SOT189 EDR-7319(EIAJ);MS-018(JEDEC);112E13(IEC 2001-11-14
Part Description Quick access
Enhanced octal universal asynchronous receiver/transmitter (Octal UART)
Octal UART for 3.3 V and 5 V supply voltage
Enhanced octal universal asynchronous receiver/transmitter (Octal UART)