Package Search | NXP Semiconductors

Package Search



Find mechanical outline drawings and related information.


Use the nxp.com search function at the top, right-hand corner of any page to find the package for any part

Search Results:


Package Version Package Name Package Description Reference Codes Issue Date
HSOP44 plastic, heatsink small outline package; 44 leads; low stand-off height, 0.65 mm pitch, 15.9 mm x 11.0 mm x 3.3 mm body 2010-08-18
HSOP14 plastic, heatsink small outline package; 14 leads 2010-08-10
HSOP14F plastic, heatsink small outline package; 14 leads (flat) 2010-09-20
HSOP6 plastic, heatsink small outline package; 6 leads 2012-07-02
HSOP6 plastic, heatsink small outline package; 6 leads 2015-06-08
HSOP44 HSOP44: plastic, heatsink small outline package; 44 leads; low stand-off height 2011-05-31
HSOP44 HSOP44, plastic, thermal enhanced small outline package; 44 terminals; 0.65 mm pitch; 15.9 mm x 11 mm x 3 mm body PDSO-G44(JEDEC 2017-06-11
HSOP6F plastic, heatsink small outline package; 6 leads(flat) 2014-10-30
HSOP30 HSOP30, plastic, thermal enhanced small outline package; 30 terminals; 0.8 mm pitch; 11 mm x 15.9 mm x 3 mm body PDSO-G30(JEDEC 2017-06-11
HSOP36 HSOP36, plastic, thermal enhanced small outline package; 36 terminals; 0.65 mm pitch; 11 mm x 15.9 mm x 3.6 mm body HS-PDSO-G36(JEDEC 2017-06-11
HSOP32 HSOP32, plastic, thermal enhanced small outline package; 32 terminals; 0.65 mm pitch; 7.5 mm x 11 mm x 2.22 mm body 2016-02-01
HSOP32 plastic, heatsink small outline package; 32 terminals; 0.65 mm pitch; 11 mm x 7.5 mm x 2.3 mm body 2021-01-05
HSOP32 HSOP32, plastic, thermal enhanced small outline package; 32 terminals; 0.65 mm pitch; 7.5 mm x 11 mm x 2.33 mm body E-PDSO-G32(JEDEC 2017-06-11
HSOP32 HSOP32, plastic, thermal enhanced small outline package; 32 terminals; 0.65 mm pitch; 4.6 mm x 7 mm exposed pad 2018-03-08
HSOP54 HSOP54, plastic, thermal enhanced small outline package; 54 terminals; 0.65 mm pitch; 7.5 mm x 17.9 mm x 2.22 mm body 2016-03-02
HSOP54 HSOP54, plastic, heatsink small outline package; W/B, tooth gap design, 54 terminals; 0.65 mm pitch; 4.6 mm x 10.4 mm exposed pad 2021-01-06
HSOP54 HSOP54, plastic, thermal enhanced small outline package; 54 terminals; 0.65 mm pitch; 7.5 mm x 17.9 mm x 2.33 mm body E-PDSO-G54(JEDEC 2017-06-11
HSOP54 HSOP54, plastic, thermal enhanced small outline package; 54 terminals; 0.65 mm pitch; 7.5 mm x 17.9 mm x 2.33 mm body E-PDSO-G54(JEDEC 2017-06-11
HSOP20 plastic, heatsink small outline package; 20 leads, 1.27 mm pitch, 15.9 mm x 11.0 mm x 3.35 mm body 2003-07-23
HSOP20 HSOP20, plastic, thermal enhanced small outline package; 20 terminals; 1.27 mm pitch; 11 mm x 15.9 mm x 3 mm body PDSO-G20(JEDEC 2017-06-11
HSOP20 plastic, heatsink small outline package; 20 leads; low stand-off height 2003-07-23
HSOP20 plastic, heatsink small outline package; 20 leads; low stand-off height, 1.27 mm pitch, 15.9 mm x 11.0 mm x 3.35 mm body 2003-07-23
HSOP20 plastic, heatsink small outline package; 20 leads; low stand-off height 2005-03-10
HSOP24 plastic, heatsink small outline package; 24 leads 2003-07-23
HSOP24 plastic, heatsink small outline package; 24 leads; low stand-off height 2003-07-23
HSOP24 plastic, heatsink small outline package; 24 leads; low stand-off height, 1.0 mm pitch, 15.9 mm x 11.0 mm x 3.35 mm body 2003-07-23
HSOP16 plastic thermal enhanced small outline package; 16 leads; body width 7.5 mm; heatsink 2005-05-23
HSOP36 plastic, heatsink small outline package; 36 leads; low stand-off height, 0.65 mm pitch, 11 mm x 15.9 mm x 3.35 mm body 2004-05-04
HSOP36 plastic, heatsink small outline package; 36 leads; low stand-off-height 2018-11-05
HSOP36 plastic, heatsink small outline package; 36 leads; low stand-off height 2006-04-07
.