SOT1747-1: HSOP54 Heatsink Small Outline Package | NXP Semiconductors

SOT1747-1: HSOP54


Overview

HSOP54, plastic, thermal enhanced small outline package; 54 terminals; 0.65 mm pitch; 7.5 mm x 17.9 mm x 2.22 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HSOP54 surface mount double HSOP 7.5 x 17.9 x 2.22 54 plastic
Manufacture Code Reference Codes Issue Date
98ARL10519D 2016-03-02
Part Description Quick access
Integrated motor driver; 4x H-B, 3x HSS, VREG, 8-bit MCU, 16KB Flash, LIN, SOIC-EP 54
Integrated motor driver; 4x H-B, 3x HSS, EC drive, 8-bit MCU, 16KB Flash, LIN, SOIC-EP 54