SOT397-1: HSOP20 Heatsink Small Outline Package | NXP Semiconductors

SOT397-1: HSOP20


Overview

plastic, heatsink small outline package; 20 leads, 1.27 mm pitch, 15.9 mm x 11.0 mm x 3.35 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HSOP20 surface mount double HSOP 15.9 x 11 x 3.35 20 plastic
Manufacture Code Reference Codes Issue Date
SOT397 2003-07-23