SOT1305-2: HSOP44


Overview

HSOP44, plastic, thermal enhanced small outline package; 44 terminals; 0.65 mm pitch; 15.9 mm x 11 mm x 3 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HSOP44 surface mount double HSOP 15.9 x 11 x 3 44 plastic
Manufacture Code Reference Codes Issue Date
98ARH98330A PDSO-G44(JEDEC 2017-06-11
Part Description Quick access
H-Bridge, Brushed DC Motor Driver, 5-28V, 5A, Cur FB, Sleep, SM-8, HSOP 44
H-Bridge, Dual, Brushed DC & Stepper Motor Driver, 5-28V, 5A, Cur FB, Sleep, SM-8, HSOP 44