MC33932 | H-Bridge Motor Driver | NXP Semiconductors

H-Bridge Motor Driver, 5-28 V, 5 A, 11 kHz

Roll over image to zoom in

Block Diagram

MC33932 Simplified Application Drawing

MC33932 Simplified Application Drawing

Features

Key Features

  • 8.0 V to 28 V continuous operation (transient operation from 5.0 V to 40 V)
  • 235mΩ maximum RDS(ON) @ 150°C (each H-Bridge MOSFET)
  • 3.0 V and 5.0 V TTL / CMOS logic compatible inputs
  • Over-current limiting (regulation) via internal constant-off-time PWM
  • Output short-circuit protection (short to VPWR or GND)
  • Temperature-dependant current-limit threshold reduction
  • All inputs have an internal source/sink to define the default (floating input) states
  • Sleep Mode with current draw < 50μ A (each half with inputs floating or set to match default logic states)

Buy/Parametrics










































































































N true 0 PSPMC33932en 10 Application Note Application Note t789 7 Data Sheet Data Sheet t520 1 Selector Guide Selector Guide t528 2 en_US 1 1 6.0 English The 33932 is a monolithic H-bridge power IC in a robust thermally enhanced package. 1231509534538702671366 PSP 756.2 KB None None documents None 1231509534538702671366 /docs/en/data-sheet/MC33932.pdf 756175 /docs/en/data-sheet/MC33932.pdf MC33932 N N 2018-09-10 MC33932, 5.0A Throttle Control H-Bridge - Data Sheet /docs/en/data-sheet/MC33932.pdf /docs/en/data-sheet/MC33932.pdf Data Sheet N Y 980000996212993340 2022-12-07 pdf N en Sep 10, 2018 Data Sheet t520 Data Sheet Data Sheet Y N MC33932, 5.0A Throttle Control H-Bridge - Data Sheet false en_US en Application Note Application Note 7 2 3.0 English This document is intended to provide information on Heatsink Small Outline Package (HSOP) and it&#8217;s process. The package related information includes: Component and board level reliability, electrical parasitic and thermal resistance data. 10lkhCxd PSP 1.7 MB None None documents None 10lkhCxd /docs/en/application-note/AN2388.pdf 1652152 /docs/en/application-note/AN2388.pdf AN2388 documents N N 2016-10-31 AN2388, Heatsink Smal Outline Package (HSOP) /docs/en/application-note/AN2388.pdf /docs/en/application-note/AN2388.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jan 4, 2016 645036621402383989 Application Note Y N AN2388, Heatsink Smal Outline Package (HSOP) 3 1.0 English This document presents a simplified system level method for improving the accuracy of feedback current measurement when using NXP H-Bridge motor drivers, including the MC33926, MC33931, MC33932, MC34931 and the MC34932. 1447973695363695880122 PSP 576.2 KB None None documents None 1447973695363695880122 /docs/en/application-note/AN5212.pdf 576190 /docs/en/application-note/AN5212.pdf AN5212 documents N N 2015-11-19 AN5212, Improving Feedback Current Accuracy When Using H-Bridges for Closed Loop Motor Control - Application Note /docs/en/application-note/AN5212.pdf /docs/en/application-note/AN5212.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Nov 19, 2015 645036621402383989 Application Note Y N AN5212, Improving Feedback Current Accuracy When Using H-Bridges for Closed Loop Motor Control - Application Note 4 1.0 English In this application note, the MC34932 and MC33932 monolithic dual H-Bridge power integrated circuits are selected to discuss thermal calculations. 1445354415220731172771 PSP 1.2 MB None None documents None 1445354415220731172771 /docs/en/application-note/AN5194.pdf 1217827 /docs/en/application-note/AN5194.pdf AN5194 documents N N 2016-10-31 AN5194, Power Dissipation and Thermal Calculations for H-Bridge Motor Drivers - Application Note /docs/en/application-note/AN5194.pdf /docs/en/application-note/AN5194.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Oct 16, 2015 645036621402383989 Application Note Y N AN5194, Power Dissipation and Thermal Calculations for H-Bridge Motor Drivers - Application Note 5 3.0 English This application note provides guidelines for handling and assembly of SOIC package during Printed Circuit Board (PCB) assembly. 10jsBvfc PSP 3.5 MB None None documents None 10jsBvfc /docs/en/application-note/AN2409.pdf 3536520 /docs/en/application-note/AN2409.pdf AN2409 documents N N 2016-10-31 AN2409, Small Outline Integrated Circuit (SOIC) Package - Application Note /docs/en/application-note/AN2409.pdf /docs/en/application-note/AN2409.pdf Application Note N 645036621402383989 2024-01-19 pdf N en Oct 21, 2014 645036621402383989 Application Note Y N AN2409, Small Outline Integrated Circuit (SOIC) Package - Application Note 6 1 English Two or more H-Bridges can be operated in parallel to increase the current handling capacity of the circuit. In this application note, paralleling of H-Bridges has been exemplified using a dual H-Bridge model MC33932/MC34932. 1391102092057731978021 PSP 782.6 KB None None documents None 1391102092057731978021 /docs/en/application-note/AN4833.pdf 782574 /docs/en/application-note/AN4833.pdf AN4833 documents N N 2014-01-30 AN4833, Parallel Configuration of H-Bridges Featuring the MC34932 and MC33932 ICs - Application Note /docs/en/application-note/AN4833.pdf /docs/en/application-note/AN4833.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jan 30, 2014 645036621402383989 Application Note Y N AN4833, Parallel Configuration of H-Bridges Featuring the MC34932 and MC33932 ICs - Application Note 7 0 English Explaining the operation of the cost-effective four-cylinder Stage V Drive-by-Wire engine control demo. Covering the MPC563xM-based Engine Control Unit (ECU) Reference Design and the suitcase-based control system demo built around it. 1326836557515737074706 PSP 228.9 KB None None documents None 1326836557515737074706 /docs/en/application-note/AN4454.pdf 228885 /docs/en/application-note/AN4454.pdf AN4454 documents N N 2021-07-21 AN4454: MPC563xM-based Cost-Effective ECU Chipset – Application Note /docs/en/application-note/AN4454.pdf /docs/en/application-note/AN4454.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jan 16, 2012 645036621402383989 Application Note Y N AN4454: MPC563xM-based Cost-Effective ECU Chipset – Application Note 8 1.0 English The MC33781 and MC33784 together constitute NXP Semiconductors's implementation of the Distributed System Interface (DSI) Bus Standard, Version 2.02. 1225311007711718167766 PSP 1.0 MB None None documents None 1225311007711718167766 /docs/en/application-note/AN3670.pdf 1013814 /docs/en/application-note/AN3670.pdf AN3670 documents N N 2016-10-31 AN3670, Implementing a DSI Network Using the MC33781 and the MC33784 /docs/en/application-note/AN3670.pdf /docs/en/application-note/AN3670.pdf Application Note N 645036621402383989 2024-01-19 pdf N en Oct 29, 2008 645036621402383989 Application Note Y N AN3670, Implementing a DSI Network Using the MC33781 and the MC33784 Selector Guide Selector Guide 2 9 13 English For system designers that want more efficient motor operation with variable speed and sensorless control, NXP offers H-Bridge, brushed and brushless DC motor drivers required to complete system design. 1440175950835712338186 PSP 197.6 KB None None documents None 1440175950835712338186 /docs/en/product-selector-guide/MOTORDRIVERFLYR.pdf 197574 /docs/en/product-selector-guide/MOTORDRIVERFLYR.pdf MOTORDRIVERFLYR documents N N 2016-10-31 Motor Driver – Selector Guide /docs/en/product-selector-guide/MOTORDRIVERFLYR.pdf /docs/en/product-selector-guide/MOTORDRIVERFLYR.pdf Selector Guide N 553557935274807777 2024-08-11 pdf N en Feb 4, 2021 553557935274807777 Selector Guide Y N Motor Driver – Selector Guide 10 3 Chinese 1404924651029729642615zh PSP 1.2 MB None None documents None 1404924651029729642615 /docs/zh/product-selector-guide/INDCONTANLPRDFL.pdf 1202686 /docs/zh/product-selector-guide/INDCONTANLPRDFL.pdf INDCONTANLPRDFL documents N N 2016-10-31 Analog Automotive and Industrial Selector Guide /docs/zh/product-selector-guide/INDCONTANLPRDFL.pdf /docs/zh/product-selector-guide/INDCONTANLPRDFL.pdf Selector Guide N 553557935274807777 2025-01-05 zh Sep 18, 2014 553557935274807777 Selector Guide Y N 面向工业市场的模拟产品 - 简介 12 English For system designers who want more efficient motor operation with variable speed and sensorless control, NXP offers H-bridge, brushed and brushless DC motor drivers required to complete system design. 1404924651029729642615 PSP 1.2 MB None None documents None 1404924651029729642615 /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf 1202686 /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf INDCONTANLPRDFL documents N N 2016-10-31 Analog Automotive and Industrial Selector Guide /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf Selector Guide N 553557935274807777 2025-01-05 pdf N en Jan 29, 2021 553557935274807777 Selector Guide Y N Analog Automotive and Industrial Selector Guide false 0 MC33932 downloads en true 1 Y PSP Y Y Application Note 7 /docs/en/application-note/AN2388.pdf 2016-10-31 10lkhCxd PSP 2 Jan 4, 2016 Application Note This document is intended to provide information on Heatsink Small Outline Package (HSOP) and it&#8217;s process. The package related information includes: Component and board level reliability, electrical parasitic and thermal resistance data. None /docs/en/application-note/AN2388.pdf English documents 1652152 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN2388.pdf AN2388, Heatsink Smal Outline Package (HSOP) /docs/en/application-note/AN2388.pdf documents 645036621402383989 Application Note N en None Y pdf 3.0 N N AN2388, Heatsink Smal Outline Package (HSOP) 1.7 MB AN2388 N 10lkhCxd /docs/en/application-note/AN5212.pdf 2015-11-19 1447973695363695880122 PSP 3 Nov 19, 2015 Application Note This document presents a simplified system level method for improving the accuracy of feedback current measurement when using NXP H-Bridge motor drivers, including the MC33926, MC33931, MC33932, MC34931 and the MC34932. None /docs/en/application-note/AN5212.pdf English documents 576190 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN5212.pdf AN5212, Improving Feedback Current Accuracy When Using H-Bridges for Closed Loop Motor Control - Application Note /docs/en/application-note/AN5212.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N AN5212, Improving Feedback Current Accuracy When Using H-Bridges for Closed Loop Motor Control - Application Note 576.2 KB AN5212 N 1447973695363695880122 /docs/en/application-note/AN5194.pdf 2016-10-31 1445354415220731172771 PSP 4 Oct 16, 2015 Application Note In this application note, the MC34932 and MC33932 monolithic dual H-Bridge power integrated circuits are selected to discuss thermal calculations. None /docs/en/application-note/AN5194.pdf English documents 1217827 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN5194.pdf AN5194, Power Dissipation and Thermal Calculations for H-Bridge Motor Drivers - Application Note /docs/en/application-note/AN5194.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N AN5194, Power Dissipation and Thermal Calculations for H-Bridge Motor Drivers - Application Note 1.2 MB AN5194 N 1445354415220731172771 /docs/en/application-note/AN2409.pdf 2016-10-31 10jsBvfc PSP 5 Oct 21, 2014 Application Note This application note provides guidelines for handling and assembly of SOIC package during Printed Circuit Board (PCB) assembly. None /docs/en/application-note/AN2409.pdf English documents 3536520 None 645036621402383989 2024-01-19 N /docs/en/application-note/AN2409.pdf AN2409, Small Outline Integrated Circuit (SOIC) Package - Application Note /docs/en/application-note/AN2409.pdf documents 645036621402383989 Application Note N en None Y pdf 3.0 N N AN2409, Small Outline Integrated Circuit (SOIC) Package - Application Note 3.5 MB AN2409 N 10jsBvfc /docs/en/application-note/AN4833.pdf 2014-01-30 1391102092057731978021 PSP 6 Jan 30, 2014 Application Note Two or more H-Bridges can be operated in parallel to increase the current handling capacity of the circuit. In this application note, paralleling of H-Bridges has been exemplified using a dual H-Bridge model MC33932/MC34932. None /docs/en/application-note/AN4833.pdf English documents 782574 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN4833.pdf AN4833, Parallel Configuration of H-Bridges Featuring the MC34932 and MC33932 ICs - Application Note /docs/en/application-note/AN4833.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N N AN4833, Parallel Configuration of H-Bridges Featuring the MC34932 and MC33932 ICs - Application Note 782.6 KB AN4833 N 1391102092057731978021 /docs/en/application-note/AN4454.pdf 2021-07-21 1326836557515737074706 PSP 7 Jan 16, 2012 Application Note Explaining the operation of the cost-effective four-cylinder Stage V Drive-by-Wire engine control demo. Covering the MPC563xM-based Engine Control Unit (ECU) Reference Design and the suitcase-based control system demo built around it. None /docs/en/application-note/AN4454.pdf English documents 228885 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN4454.pdf AN4454: MPC563xM-based Cost-Effective ECU Chipset – Application Note /docs/en/application-note/AN4454.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N AN4454: MPC563xM-based Cost-Effective ECU Chipset – Application Note 228.9 KB AN4454 N 1326836557515737074706 /docs/en/application-note/AN3670.pdf 2016-10-31 1225311007711718167766 PSP 8 Oct 29, 2008 Application Note The MC33781 and MC33784 together constitute NXP Semiconductors's implementation of the Distributed System Interface (DSI) Bus Standard, Version 2.02. None /docs/en/application-note/AN3670.pdf English documents 1013814 None 645036621402383989 2024-01-19 N /docs/en/application-note/AN3670.pdf AN3670, Implementing a DSI Network Using the MC33781 and the MC33784 /docs/en/application-note/AN3670.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N AN3670, Implementing a DSI Network Using the MC33781 and the MC33784 1.0 MB AN3670 N 1225311007711718167766 Data Sheet 1 /docs/en/data-sheet/MC33932.pdf 2018-09-10 1231509534538702671366 PSP 1 Sep 10, 2018 Data Sheet Data Sheet The 33932 is a monolithic H-bridge power IC in a robust thermally enhanced package. None /docs/en/data-sheet/MC33932.pdf English 756175 None Data Sheet 2022-12-07 N /docs/en/data-sheet/MC33932.pdf MC33932, 5.0A Throttle Control H-Bridge - Data Sheet /docs/en/data-sheet/MC33932.pdf documents 980000996212993340 Data Sheet N Y en None Y t520 pdf 6.0 N N MC33932, 5.0A Throttle Control H-Bridge - Data Sheet 756.2 KB MC33932 N 1231509534538702671366 Selector Guide 2 /docs/en/product-selector-guide/MOTORDRIVERFLYR.pdf 2016-10-31 1440175950835712338186 PSP 9 Feb 4, 2021 Selector Guide For system designers that want more efficient motor operation with variable speed and sensorless control, NXP offers H-Bridge, brushed and brushless DC motor drivers required to complete system design. None /docs/en/product-selector-guide/MOTORDRIVERFLYR.pdf English documents 197574 None 553557935274807777 2024-08-11 N /docs/en/product-selector-guide/MOTORDRIVERFLYR.pdf Motor Driver – Selector Guide /docs/en/product-selector-guide/MOTORDRIVERFLYR.pdf documents 553557935274807777 Selector Guide N en None Y pdf 13 N N Motor Driver – Selector Guide 197.6 KB MOTORDRIVERFLYR N 1440175950835712338186 /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf 2016-10-31 1404924651029729642615 PSP 10 Jan 29, 2021 Selector Guide For system designers who want more efficient motor operation with variable speed and sensorless control, NXP offers H-bridge, brushed and brushless DC motor drivers required to complete system design. None /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf English documents 1202686 None 553557935274807777 2025-01-05 N /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf Analog Automotive and Industrial Selector Guide /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf documents 553557935274807777 Selector Guide N en None Y pdf 12 N N Analog Automotive and Industrial Selector Guide 1.2 MB INDCONTANLPRDFL N 1404924651029729642615 true Y Products

Documentation

Quick reference to our documentation types.

10 documents

Compact List

Application Note (7)
Data Sheet (1)
Selector Guide (2)

Design Files

Hardware

Quick reference to our board types.

4 hardware offerings

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history