Evaluation Kit - 33932, Dual 5A Throttle Control | NXP Semiconductors

Evaluation Kit for 33932, Dual 5 A Throttle Control

Roll over image to zoom in

Product Details

Supported Devices

Power Management

BLDC, H-Bridge, Stepper

Powertrain and Engine Control

Features

Connectivity

  • All inputs have an internal source/sink to define the default (floating input) states

Power Management

  • 8.0 to 28 V continuous operation (transient operation from 5.0 to 40 V)
  • 235 mO maximum RDS(ON) @ 150°C (each H-Bridge MOSFET)
  • 3.0 V and 5.0 V TTL / CMOS logic compatible inputs
  • Over-current limiting (regulation) via internal constant-off-time PWM
  • Output short-circuit protection (short to VPWR or GND)
  • Sleep mode with current draw < 50 µA (each H- Bridge)
  • Temperature-dependant current-limit threshold reduction

Buy Options

KIT33932VWEVBE-Image

Click to expand

  • KIT33932VWEVBE
    Active

  • Evaluation Kit - MC33932, Dual 5.0 A Throttle Control H-Bridge.

  • $92.74 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.