SOT851-2: HSOP36 Heatsink Small Outline Package | NXP Semiconductors

SOT851-2: HSOP36


Overview

plastic, heatsink small outline package; 36 leads; low stand-off height, 0.65 mm pitch, 11 mm x 15.9 mm x 3.35 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HSOP36 surface mount double HSOP 11 x 15.9 x 3.35 36 plastic
Manufacture Code Reference Codes Issue Date
SOT851 2004-05-04
Part Description Quick access
I2C-bus controlled stereo class-D amplifier (136 W / 8 Ohm) with full diagnostics
I2C-bus controlled 4 x 45 W power amplifier
I2C-bus controlled 4 x 45 W best efficiency amplifier
I2C-bus controlled dual channel 135W/4 Ohm, single channel 250W/2 Ohm class-D power amplifier with load diagnostics
I2C-bus controlled dual channel 43 W/2 Ohm, single channel 85 W/1 Ohm class-D power amplifier with load diagnostics
I2C-bus controlled dual channel 43 W/2 Ω, single channel 85 W/1 Ω class-D power amplifier with full diagnostics
I2C-bus controlled dual channel 43 W/2 Ohm single channel85 W/1 Ohm class-D power amplifier with load diagnostics
I2C-bus controlled 4 x 50 W power amplifier
I2C-bus controlled 4 x 45 W power amplifier