SOT1578-1: HSOP36 Heatsink Small Outline Package | NXP Semiconductors

SOT1578-1: HSOP36


Overview

HSOP36, plastic, thermal enhanced small outline package; 36 terminals; 0.65 mm pitch; 11 mm x 15.9 mm x 3.6 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HSOP36 surface mount double HSOP 11 x 15.9 x 3.6 36 plastic
Manufacture Code Reference Codes Issue Date
98ASA10522D HS-PDSO-G36(JEDEC 2017-06-11