SOT1746-2: HSOP32 Heatsink Small Outline Package | NXP Semiconductors

SOT1746-2: HSOP32


Overview

plastic, heatsink small outline package; 32 terminals; 0.65 mm pitch; 11 mm x 7.5 mm x 2.3 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HSOP32 surface mount double HSOP 11 x 7.5 x 2.3 32 plastic
Manufacture Code Reference Codes Issue Date
98ASA00368D 2021-01-05
Part Description Quick access
High-Side Switch, 12V, Dual 7mOhms, SOICEP 32
High-Side Switch, 12V, Quad 17mOhms, SOIC 32
High-Side Switch, 12V, Dual 8mOhms + Dual 21mOhms SOICEP 32, Rail
High-Side Switch, 32V, Penta 17mOhms, SOICEP 32
High-Side Switch, 12V, Dual 8mOhms + Dual 21mOhms SOICEP 32
High-Side Switch, 24V, Dual 22mOhms, SOICW-EP 32
High-Side Switch, 12V, Penta 40mOhms, SOIC 32
High-Side Switch, 12V, Penta 17mOhms, SOICEP 32
High-Side Switch, 12V, Penta 17mOhm, SOICEP 32, Rail
High-Side Switch, 24V, Dual 50mOhms, SOICEP 32
High-Side Switch, 12V, Dual 10mOhms + Dual 25mOhms, SOICEP 32