SOT1747-4: HSOP54


Overview

HSOP54, plastic, thermal enhanced small outline package; 54 terminals; 0.65 mm pitch; 7.5 mm x 17.9 mm x 2.33 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HSOP54 surface mount double HSOP 7.5 x 17.9 x 2.33 54 plastic
Manufacture Code Reference Codes Issue Date
98ASA99334D E-PDSO-G54(JEDEC 2017-06-11
Part Description Quick access
Driver, 2 current drivers, 8 low side drivers, 6 pre-drivers, SPI, SOIC 54
H-Bridge, Dual, Brushed DC & Stepper Motor Driver, 5-28V, 5A, Cur FB, Sleep, SOIC54
3 Phase Pre-Driver
Motor driver, 3 Phase FET pre-driver, >1.5A gate drive, FET protection, 58V, SPI, SOIC-EP 54
DUAL 5A THROTTLE CONTROL
Motor driver, 3 Phase FET pre-driver, >1.5A gate drive, FET protection, 40V, SPI, SOIC-EP 54
H-Bridge, Dual, Brushed DC & Stepper Motor Driver, 5-28V, 5A, Cur FB, Sleep, SOIC54