SOT566-3: HSOP24 Heatsink Small Outline Package | NXP Semiconductors

SOT566-3: HSOP24


Overview

plastic, heatsink small outline package; 24 leads; low stand-off height, 1.0 mm pitch, 15.9 mm x 11.0 mm x 3.35 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HSOP24 surface mount double HSOP 15.9 mm x 11.0 mm x 3.35 mm 24 plastic
Manufacture Code Reference Codes Issue Date
SOT566 2003-07-23
Part Description Quick access
2 x 210 W class-D power amplifier
2 x 210 W class-D power amplifier
I2C-bus controlled dual channel 46 W/2 Ohm, single channel 92 W/1 Ohm amplifier with load diagnostic features
2 x 100 W SE (4 Ohm) or 1 x 310 W BTL (4 Ohm) class-D amplifier
2 X 80 W SE (4 Ω) or 1 X 160 W BTL (8 Ω) class-D amplifier
2 x 50 W class-D power amplifier
2 x 100 W class-D power amplifier