SOT397-2: HSOP20 Heatsink Small Outline Package | NXP Semiconductors

SOT397-2: HSOP20


Overview

HSOP20, plastic, thermal enhanced small outline package; 20 terminals; 1.27 mm pitch; 11 mm x 15.9 mm x 3 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HSOP20 surface mount double HSOP 11 x 15.9 x 3 20 plastic
Manufacture Code Reference Codes Issue Date
98ASH70702A PDSO-G20(JEDEC 2017-06-11
Part Description Quick access
H-Bridge, Brushed DC Motor Driver, 5-28V, 5A, Cur FB, Sleep, SM-5, HSOP 20
H-Bridge, Brushed DC Motor Driver, 5-28V, 5A, SM-5, HSOP 20