SOT1746-1: HSOP32 Heatsink Small Outline Package | NXP Semiconductors

SOT1746-1: HSOP32


Overview

HSOP32, plastic, thermal enhanced small outline package; 32 terminals; 0.65 mm pitch; 7.5 mm x 11 mm x 2.22 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HSOP32 surface mount double HSOP 7.5 x 11 x 2.22 32 plastic
Manufacture Code Reference Codes Issue Date
98ARL10543D 2016-02-01
Part Description Quick access
Switch, Congifurable 8 Channels, SOIC 32
Switch, Congifurable 8 Channels, SOIC 32
H-Bridge, Brushed DC Motor Driver, High Slew Rate, 5-28V, 5A, Cur FB, Sleep, SOICW-EP 32
H-Bridge, Brushed DC Motor Driver, 5-28V, 5A, Cur FB, Sleep, SM-8, SOICW-EP 32
Low-Side Switch, 16 Channels, SOIC32
SW MODE P/S WITH MULT REGULATORS
Driver, Low side, Six Output Switch (0.3 Ohm RDSon), SPI and Parallel Input Control, SOIC 32
Power management IC, Switch Mode Power Supply with Multiple Linear Regulators, SOIC 32
Switch, Congifurable 8 Channels, SOIC 32
H-Bridge, SPI, Brushed DC Motor Driver, 5-28V, 10A, Cur FB, Sleep, SM-8, SOICW-EP 32
H-Bridge, Brushed DC Motor Driver, 5-28V, 5A, Cur FB, Sleep, IMM, SM-8, SOICW-EP 32
H-Bridge, SPI, Brushed DC Motor Driver, 5-28V, 10A, Cur FB, Sleep, SM-8, SOICW-EP 32