SOT418-3: HSOP20 Heatsink Small Outline Package | NXP Semiconductors

SOT418-3: HSOP20


Overview

plastic, heatsink small outline package; 20 leads; low stand-off height, 1.27 mm pitch, 15.9 mm x 11.0 mm x 3.35 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HSOP20 surface mount double HSOP 15.9 x 11.0 x 3.35 20 plastic
Manufacture Code Reference Codes Issue Date
SOT418 2003-07-23
Part Description Quick access
Multiple voltage regulators with switch
Multiple voltage regulator with switch and ignition buffer
Multiple voltage regulator with switch and ignition buffer
2 x 40 W/2 ohm stereo BTL car radio power amplifier with differential inputs and diagnostic outputs