SOT1131-1: HSOP44 Heatsink Small Outline Package | NXP Semiconductors

SOT1131-1: HSOP44


Overview

plastic, heatsink small outline package; 44 leads; low stand-off height, 0.65 mm pitch, 15.9 mm x 11.0 mm x 3.3 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HSOP44 surface mount double HSOP 15.9 x 11 x 3.3 44 plastic
Manufacture Code Reference Codes Issue Date
SOT1131 2010-08-18
Part Description Quick access
I2C-bus controlled quad channel 45 W / 2 Ω class-D power amplifier with full diagnostics