PCA9958HN-ARDNew
LED Controller Solutions
The PCA9958HN-ARD is a 24-channel SPI serial bus 63 mA / 5.5 V constant-current LED driver
Family of NXP Target devices with Arduino headers that work with different Micro Controller EVKs with two ways to control the device – Point and Click GUI or Embedded software examples.
The NXP Arduino daughter cards are a small, low-power, cost-effective evaluation and development system for quick application prototyping and demonstration of analog products.
LED Controller Solutions
The PCA9958HN-ARD is a 24-channel SPI serial bus 63 mA / 5.5 V constant-current LED driver
22-bit SPI I/O Expander
The PCAL9722HN-ARD is an ultra low-voltage translating 22-bit SPI I/O expander with Agile I/O features, interrupt output and reset evaluation board.
I3C/I²C Digital Temperature Sensors
The P3S0210 is a dual bidirectional I3C-bus 1:2 and 2:1 switch and voltage level translator with auto direction sensing evaluation board.
I3C/I²C Digital Temperature Sensors
The P3T1035xUK is an I3C/I²C temperature-to-digital converter with ±0.5 °C accuracy from -40 °C to +125 °C range in WLCSP4.
I3C/I²C Digital Temperature Sensors
The P3T2030xUK is an I3C/I²C temperature-to-digital converter with ±2 °C accuracy from -40 °C to +125 °C range in WLCSP4.
RTCs with I²C-Bus
The PCF85053ATK-ARD is used to evaluate the functions and performances of PCF85053A using an Arduino Shield connector.
I3C/I²C Digital Temperature Sensors
The P3T1755DP is a ±0.5 °C accurate temperature-to-digital converter with a -40 °C to +125 °C range.
I3C/I²C Digital Temperature Sensors
The P3T1085UK-ARD evaluation board is easy to test and designed for the P3T1085UK, which is an I3C, I²C-bus, 0.5 °C accuracy, digital temperature.
I²C Multiplexers/Switches
The PCA9846 is an ultra-low voltage quad bidirectional translating switch controlled via the I²C-bus.
I²C-Bus Repeater
The PCA9617A is a CMOS integrated circuit that provides level shifting between low voltage (0.8 V to 5.5 V) and higher voltage (2.2 V to 5.5 V) fast-mode Plus (Fm+) I²C-bus or SMBus applications.
Voltage Level Translator
The NTS0304EUK-ARD is an Arduino compatible board designed to make it easy to evaluate the NTS0304E, a four channel bidirectional level translator, via a Windows based GUI.
LCD Segment Driver
The PCA8561 is an ultra low-power LCD segment driver with 4 backplane and 18 segment-driver outputs, with either an I²C or an SPI-bus interface. It comprises an internal oscillator, bias generation, instruction decoding and display controller.
LED Controller Solutions
The PCA9955B is an I²C-bus controlled 16-channel constant current LED driver optimized for dimming and blinking 57 mA Red/Green/Blue/Amber (RGBA) LEDs in amusement products.
Tiny Real-Time Clock Solutions
PCF85263ATL-ARD is an Arduino Shield, which allows customers to evaluate/test almost all the functionalities of PCF85263ATL Real-Time Clock over an Arduino compatible base board.
24-bit General-Purpose I/O Expander
PCAL6524EV-ARD is a 24-bit general purpose I/O expander that provides remote I/O expansion for microcontroller families via the Fast-mode Plus (Fm+) I²C-bus interface.
34-bit General-Purpose I/O Expander
PCAL6534EV-ARD is a 34-bit general purpose I/O expander that provides remote I/O expansion for microcontroller families via the Fast-mode Plus (Fm+) I²C-bus interface.
8-bit General-Purpose I/O Expander
PCAL6408A is an 8-bit general-purpose I/O expander that provides remote I/O expansion for microcontroller families via the I²C-bus interface.
16-bit General-Purpose I/O Expander
PCAL6416A is a 16-bit general-purpose I/O expander that provides remote I/O expansion for microcontroller families via the I²C-bus interface.
Tiny Real-Time Clock Solutions
Arduino Shield features all the functionalities of PCF85063TP Real-Time Clock over an Arduino compatible base board.
LED Controller Solutions
Arduino Shield features LEDs and GUI identical to PCA9957HN-ARD but this LED controller supports up to four groups of LED gradation control with each group supporting 64-grid brightness control and auto indexing for complex LED pattern generation.
Real-Time Clock Solutions
Arduino shield features CMOS real-time clock (RTC) module and calendar with an integrated temperature compensated crystal (Xtal) oscillator (TCXO).
LED Controller Solutions
Arduino Shield features LEDs for color mixing, blinking and dimming demonstrations. A graphical interface allows the user to easily explore the different functions of the driver.
i.MX 8 Processor Solutions
i.MX8M Mini EVK Interposer allows all of the Arduino Shield family to connect to the i.MX8M Mini EVK to create an evaluation solution.
Real-Time Clock Solutions
Arduino Shield, which allows customers to evaluate/test almost all the functionalities of PCF85063AT Real-Time Clock over an Arduino compatible base board.
Temp Sensor Solutions
Arduino Shield features Temperature Sensor functionalities on a board compatible with Arduino R3 pin layout.
These expansion boards feature analog mixed-signal devices like Real-Time Clocks, LED controllers, Temperature Sensors, GPIO, Bus Buffer, Voltage Level Translators and other commonly used I²C and SPI interface components.
Discover the installation procedure for the Arduino Shields GUI and the Firmware for the MIMXRT1050-EVK, LPC55S69-EVK and 8MMINILPD4-EVK
Read the user manualOverview of the Arduino board strategy and information on each board that has been or will be released
Read moreLPC55S69-EVK MCU board preparation and how to set up PCT2075-ARD, PCF85063A-ARD and PCA9957HN-ARD Arduino boards
Read moreSign in to access authorized secure information. Learn more about secure access rights.
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP. A non-disclosure agreement will help expedite this process.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
500 characters remaining.
*Describe the justification for your access request for the approver.