TWR-KV10Z32|Tower System Board|Kinetis® MCUs | NXP Semiconductors

Kinetis® KV1x Family Tower System Module

Roll over image to zoom in

Features

Microcontroller

    Tower® microcontroller (MCU) module

  • MKV10Z32VLF7 MCU (® Cortex®-M0+)
  • 75 MHz
  • 32 kB Flash
  • 8 kB SRAM
  • 16-bit ADC
  • FlexTimers
  • Quadrature decoder dedicated to motor
  • Power control
  • 48 LQFP

Connectivity

  • Motor control auxiliary connectors

Power Management

  • Power selectable 3.3 V / 1.8 V

Debug

  • New, OpenSDA debug interface
  • P&E Multilink Debug interface provides run-control debugging and compatibility with IDE tools
  • CMSIS-DAP interface: new Arm standard for embedded debug interface
  • SEGGER J-Link-Lite allows users to take advantage of most J-Link features like the ultra fast flash download and debugging speed or the free-to-use GDBServer

Sensors

  • Three-axis accelerometer (MMA8451Q)

User components

  • Eight user-controllable LEDs
  • Two user push-button switch
  • Four thermistors for single ended or differential analog inputs
  • Can be powered by external supply such as APMOTOR56F800E motor board and TWRMCLV3PH
  • Mass storage device flash programming interface (default)
  • No tool installation required to evaluate demo apps

More

Buy Options

TWR-KV10Z32-Image

Click to expand

  • TWR-KV10Z32
    Active

  • Tower System Development Board for Kinetis KV10 (75 MHz, 16-32 KB Flash) MCUs.

  • $113.85 USD
  • For a quantity of 1
Order from distributors

Documentation

Quick reference to our documentation types.

1-5 of 13 documents

Show All

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.