TWR-KL28Z7|Tower® System Module|Kinetis® MCU | NXP Semiconductors

Kinetis® KL28 MCU Tower® System Module

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

KL Series Arm Cortex-M0+

Features

  • MKL28Z512VLL7 MCU (72 MHz, 512 KB flash, 128 KB RAM, 32 KB ROM, 100 LQFP packages)
  • Three-Axis Digital Accelerometer, MMA8451Q
  • Onboard serial and debug adapter
  • I/O headers for easy access to MCU I/O pins
  • Flexible power supply options: USB, coin cell battery, external source
  • Capacitive touchpad
  • Reset pushbutton
  • NMI and LLWU buttons
  • 4 x LEDs

Buy Options

TWR-KL28Z72M-Image

Click to expand

  • TWR-KL28Z72M
    Active

  • Tower System Development Board for Kinetis KL28 MCUs.

  • $171.35 USD
  • For a quantity of 1
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.