TWR-K64F120M|Tower® System Board|Kinetis® MCUs | NXP Semiconductors

Kinetis® K64 MCU Tower System Module

Roll over image to zoom in

Supported Devices

Processors and Microcontrollers

K6x Ethernet

K2x / KS2x USB

Sensors

Accelerometers

Features

Microcontroller

    MK64FN1M0VMD12

  • 120 MHz
  • 1 MB Flash
  • 256 KB RAM
  • FPU
  • USB
  • Encryption
  • Low-power
  • 144 MAPBGA

Connectivity

  • Dual-role USB interface with Micro-AB USB connector
  • General-purpose Tower plug-in (TWRPI) socket
  • SD card socket

Debug

  • Onboard open-standard serial and debug adapter (OpenSDA)

Power Management

  • Coin cell battery holder
  • Independent, battery-operated power supply for real-time clock and tamper detection modules

Sensor

  • Three-axis accelerometer (MMA8451Q)

Tools and OS Support

  • Software support and application development are offered through the Kinetis software development kit (SDK), an extensive suite of robust peripheral drivers, stacks, and middleware (replacing Sample Code Packages/examples). Get expert advice and support by joining the Kinetis Software Development Kit Community forum.

User Components

  • Pushbuttons for GPIO interrupts and MCU reset
  • Four user-controlled status LEDs
  • Potentiometer

More

Buy Options

TWR-K64F120M-Image

Click to expand

  • TWR-K64F120M
    Active

  • Tower System Development Board for Kinetis K24, K63 and K64 (120 MHz, 512KB-1MB Flash) MCUs.

  • $217.35 USD
  • For a quantity of 1
Order from distributors

Documentation

Quick reference to our documentation types.

1-5 of 20 documents

Show All

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1-5 of 6 software files

Show All

Note: For better experience, software downloads are recommended on desktop.