S12ZVM 3-phase BLDC/PMSM Evaluation Board | NXP Semiconductors

S12ZVM 3-phase BLDC/PMSM Evaluation Board

Roll over image to zoom in

Supported Devices

Processors and Microcontrollers

S12 MagniV Mixed-Signal MCUs

Features

  • S12ZVML128 (LIN version) or S12ZVMC128 (CAN version), in 64 LQFP-EP

Connectivity

  • Connector interface for 2-phase (DC) or 3-phase (BLDC or PMSM) motor
  • USB-to-SCI interface
  • LIN connector
  • External CAN transceiver
  • Hall-sensor interface and connector
  • Resolver interface and connector

Power Management

  • Shunt resistors for current sensing on up to three phases and common DC link

Debug

  • Built-in OSBDM debugger

Components

  • One general purpose potentiometer, two LEDs, two push buttons and one switch

Buy Options

S12ZVMC12EVBCAN-Image

Click to expand

  • S12ZVMC12EVBCAN
    Active

  • S12ZVM Development Board (for external CAN) for 2-phase DC and 3-phase BLDC.

  • $479.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
S12ZVML12EVBLIN-Image

Click to expand

  • S12ZVML12EVBLIN
    Active

  • S12ZVM Development Board (integrating LIN) for 2-phase DC and 3-phase BLDC.

  • $369.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

4 documents

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Training

1 training