MPC5643L 3-phase PMSM Development Kit | NXP Semiconductors

MPC5643L 3-phase PMSM Development Kit

Roll over image to zoom in

Block Diagram

Choose a diagram:

Motor Control Algorithm Concept

Motor Control Algorithm Concept

MTRCKTDPS5643L Dual 3-phase PMSM Development Kit with NXP MPC5643L MCU

MTRCKTDPS5643L Dual 3-phase PMSM Development Kit with NXP MPC5643L MCU IMG 2

Supported Devices

Interfaces

Automotive LIN Solutions

Power Management

Pre-Drivers

Processors and Microcontrollers

Ultra-Reliable MPC56xx MCUs

Features

    The NXP MTRCKTDPS5643L motor control development kit is ideal for applications requiring two PMSM motors, such as active suspension or electric powertrain

  • Designed to enable rapid prototyping and evaluation of the motor control application without having to wait for the final hardware design
  • Includes a 32-bit NXP MPC5643L based controller board and the 3-phase low-voltage power stage board
  • The application software is an integral part of the automotive motor control development kit as it provides a complete reference implementation of the PMSM motor control application and also takes advantage of the Automotive Math and Motor Control Library Set

Documentation

Quick reference to our documentation types.

1-5 of 5 documents

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.