TWR-KV11Z75M|Tower® System Board|Kinetis® MCUs | NXP Semiconductors

Kinetis® KV1x Family Tower® System Module

Roll over image to zoom in

Supported Devices

Processors and Microcontrollers

KV Series Arm Cortex-M4/M0+/M7

Features

Microcontroller

  • MKV11Z128VLH7 MCU
    • Arm® Cortex®-M0+ 75 MHz
    • 128 KB Flash
    • 16 KB SRAM
    • 1x FlexCAN
    • 2x 16-bit ADC and FlexTimers with quadrature decoder dedicated to motor and power control
    • 64 LQFP

Connectivity

  • Four thermistors for single-ended or differential analog inputs Motor control auxiliary connectors

Power Management

  • Power selectable 3.3 V/1.8 V

Debug

    New, OpenSDA debug interface:

  • Mass storage device flash programming interface (default); no tool installation required to evaluate demo apps
  • P&E Multilink Debug interface provides run-control debugging and compatibility with IDE tools
  • CMSIS-DAP interface: new Arm standard for embedded debug interface
  • SEGGER J-Link-Lite allows users to take advantage of most J-Link features like the ultra-fast flash download and debugging speed or the free-to-use GDBServer

Sensors

  • FX0S87000CQ: digital accelerometer and magnetometer

Components

  • Eight user-controllable LEDs
  • Two user push-button switch

Buy Options

TWR-KV11Z75M-Image

Click to expand

  • TWR-KV11Z75M
    Active

  • Tower System Development Board for Kinetis KV10 and KV11 (75 MHz, 64-128 KB Flash) MCUs.

  • For a quantity of 1
Order from distributors

Documentation

Quick reference to our documentation types.

8 documents

Compact List

Application Note (1)
Data Sheet (1)
Fact Sheet (1)
Release Note (2)
User Guide (3)

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

5 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.