TWR-KL46Z48M|Tower® System Board|Kinetis® MCUs | NXP Semiconductors

Kinetis® KL3x, KL4x Tower® System Module

Roll over image to zoom in

Supported Devices

Processors and Microcontrollers

KL Series Arm Cortex-M0+

Features

Microcontroller

    MKL46Z256VLL4 MCU

  • 48 MHz
  • 256 kB flash
  • 32 kB RAM
  • segment LCD low power
  • 100 LQFP package

Clock

  • 32.768 clock for RTC operation

Connectivity

  • Dual role USB interface with Micro-AB USB connector
  • General-purpose Tower plug-in (TWRPI) socket
  • Touch / SLCD Tower plug-in (TWRPI) socket
  • GPIO header for prototyping

Power Management

  • Power selectable 3.3 V/1.8 V

Debug

  • Onboard debug circuit MK20 openSDA serial debug interface with virtual serial port and mass storage device boot loader

Sensors

  • Three-axis accelerometer (MMA8451Q)
  • Infrared transmit and receive

Components

  • Four user-controllable LEDs
  • Two capacitive touchpads
  • Two user pushbutton switch
  • Potentiometer
  • Potentiometer for ADC measurements

More

Buy Options

TWR-KL46Z48M-Image

Click to expand

  • TWR-KL46Z48M
    Active

  • Tower System Development Board for Kinetis KL16/KL26 (256KB Flash), KL34, KL36 and KL46 MCUs.

  • For a quantity of 1
Order from distributors

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.