TWR-K60N512-IAR|Tower System Board|Kinetis MCUs | NXP Semiconductors

IAR KickStart™ Kinetis® K60 Tower® System Kit

Roll over image to zoom in

Supported Devices

Processors and Microcontrollers

K6x Ethernet

Features

Tower® System Kinetis® K60 MCU module (TWR-K60N512)

  • Kinetis K60N512 device (Cortex®-M4)
  • Capacitive Touch Pads
  • Integrated, open source JTAG)
  • SD Card Slot, MMA7660 3-axis accelerometer
  • Tower Plug-In (TWRPI) Socket for expansion (sensors, etc.)
  • Touch TWRPI Socket adds support for various capacitive touch boards (e.g. keypads, rotary dials, sliders, etc.)
  • Tower connectivity for access to USB, Ethernet, RS232/RS485, CAN, SPI, I²C, Flex bus, etc.
  • Potentiometer, 4 LEDs, 2 pushbuttons, infrared port

IAR J-Link Lite for Cortex-M debug probe

  • SWD/SWO support for Cortex-M0/M1/M3/M4 devices
  • JTAG clock up to 4 MHz
  • Flash download
  • 3.3 V target interface voltage (5 V tolerant)
  • 19-pin adapter cable included

Documentation

Quick reference to our documentation types

9 documents

Compact List

Application Note (2)
Errata (1)
Quick Reference Guide (2)
Supporting Information (3)
User Guide (1)

Design Resources

Design Files

Quick reference to our design files types.

3 design files

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Recently viewed products

There are no recently viewed products to display.