FRDM-MCXA156 Development Board using MCUXpresso | NXP Semiconductors

FRDM Development Board for MCX A144/5/6 A154/5/6 MCUs

Roll over image to zoom in

Block Diagram

FRDM MCXA156

FRDM-MCXA156 Block Diagram

Supported Devices

Processors and Microcontrollers

MCX A Series Microcontrollers

Sensors

I3C/I²C Digital Temp. Sensors

Accelerometers

Features

Microcontroller

  • MCXA156 Arm® Cortex®-M33 core
  • Up to 1 MB flash with up to 128 KB RAM with 8 KB ECC, CAN-FD, FlexIO, FS USB, I3C, LPLUART, LPSPI, LPI2C, DMA and LDO

Connectivity

  • FS USB ports with USB Type-C connector for device functionality
  • HS USB Type-C connectors (On-board MCU-Link debugger)
  • CAN/I3C/SPI/I2C/UART connector (Arduino, PMOD/mikroBUS, DNP)
  • Wi-Fi connector (Arduino, PMOD/mikroBUS, DNP)

Debug

  • On-board MCU-Link debugger with CMSIS-DAP
  • JTAG/SWD connector

Sensor

Expansion Options

  • Arduino® Header
  • FRDM Header
  • Pmod™ *DNP
  • mikroBUS™
  • FlexIO/LCD Header
  • FlexIO/Camera Header

User Interface

  • RGB user LED
  • Plus reset
  • ISP
  • Wake-up buttons

Buy Options

FRDM-MCXA156-Image

Click to expand

  • FRDM-MCXA156
    Active

  • FRDM Development Board for MCX A144/5/6 A154/5/6 MCUs.

  • $15.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 53
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

1-5 of 8 hardware offerings

Show All

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1-5 of 13 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.