S32K388EVB-Q289 Evaluation Board for Automotive General Purpose

Roll over image to zoom in

Block Diagram

S32K388EVB-Q289 Features

S32K388EVB-Q289

Supported Devices

Power Management

System Basis Chips

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

K2x / KS2x USB

Features

Hardware Interface

  • Power supply switch
  • 2x User RGB LED
  • 2x user push-buttons
  • 2x ADC rotatory potentiometer
  • I/O matrix
  • USB connector for OpenSDA
  • SABRE connector to ethernet interface
  • 2x 10/100/1000 Gigabit Ethernet INTERFACE
  • 2x CAN/CANFD
  • 4x LIN
  • 3x LPSPI 20 Mbps INTERFACE
  • JTAG Connector

Software Features

Compatibility

  • Arduino UNO pin-out compatible with expansion "shield" support

Interfaces

  • On-board CAN-FD
  • LIN
  • 2x 1 Gbit Ethernet
  • USB to UART
  • SPI

Enablement

  • Free of charge S32 Design Studio IDE (Eclipse, GCC and debugger) and S32 Config Tool (pins, clocks, peripherals) with third-party compilers and debuggers

Buy Options

S32K388EVB-Q289-Image

Click to expand

  • S32K388EVB-Q289
    Active

  • S32K388EVB-Q289 Evaluation Board for Automotive General Purpose.

  • $950.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 7
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

3 documents

Related Hardware

Quick reference to our board types.

1-5 of 7 hardware offerings

Show All

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1-5 of 14 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?