MPC5775B and MC33771 high-voltage BMS Evaluation System | NXP Semiconductors

MPC5775B and MC33771 high-voltage BMS Evaluation System

Roll over image to zoom in

Block Diagram

MPC5775B BMC plus MC33771 BCC high-voltage BMS System

MPC5775B BMC plus MC33771 BCC high-voltage BMS System

Supported Devices

Interfaces

3.3 V / 5 V IO CAN Transceivers

Automotive Ethernet PHYs

Power Management

Battery Communication ICs

Battery Cell Controllers

System Basis Chips

Processors and Microcontrollers

Ultra-Reliable MPC57xx MCUs

Features

Microcontroller (MCU)

  • 32-bit Power Architecture® e200z7 three dual issue CPU cores MPC5775B MCU

Transceivers

  • MC33664 high-speed transceiver for use with the MC33771C BCC

System Basis Chip (SBC)

  • FS6500: safety power SBC with CAN flexible data transceiver for the board power supply

Integrated Circuits (ICs)

  • TJA1145 high-speed CAN transceiver for partial networking
  • TJA1100HN: IEEE 100BASE-T1 compliant Automotive Ethernet PHY Transceiver

Interfaces

  • eMIOS, ADC, and DSPI header pins
  • Debug selectable between external debug connection via JTAG or on-board OpenSDA (JTAG to USB interface)

RD33771CDSTEVB (MC33771C BCC Board)

  • 14-Channel Li-ion Battery Cell Controller IC, 100 mA cell balancing
  • TPL communication, daisy chain up to 63
  • 26 pin connector for 14 cell battery connections, 4 external temperature sensors
  • 3 onboard temperature sensors
  • VCOM status RGB LED
  • Diagnostic functions

BATT-14CEMULATOR

  • 12 V Power Input
  • 1.25 V to 4.9 V adjustable Cell Voltage Output, individual cell voltage
  • 0 V to 4.9 V adjustable Temperature Sensor Emulator
  • LED power indicator

More

Buy Options

MPC5775B-EVB-Image

Click to expand

  • MPC5775B-EVB
    Active

  • MPC5775B/E low-cost BMS and Inverter Development Board.

  • $279.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
RD33771CDSTEVB-Image

Click to expand

  • RD33771CDSTEVB
    Active

  • Evaluation Board for MC33771C BCC with Isolated Daisy Chain Communication.

  • For a quantity of 1
Order from distributors
BATT-14CEMULATOR-Image

Click to expand

  • BATT-14CEMULATOR
    Active

  • 14-Cell Battery Pack Emulator to Supply MC33771C BCC EVBs.

  • $393.30 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 10
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Brochure (1)
Fact Sheet (1)
Quick Reference Guide (1)
User Guide (1)

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1-5 of 6 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

5 trainings

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.