The MTRCKTSBNZVM128 motor control development kit is ideal for sensorless and Hall sensor-based applications requiring control of one BLDC motor, such as HVAC or electric pumps.
- Designed to enable rapid prototyping and evaluation of the motor control application without the need to wait for the final hardware design
- Includes an S12 MagniV® MC9S12ZVML128 MCU evaluation board and a 3-phase low-voltage BLDC motor
- The application software that provides a complete reference implementation of the BLDC motor control application and also takes advantage of the Automotive Math and Motor Control Library Set is an integral part of the automotive motor control development kit