i.MX 6DualLite Processors – Dual-Core, 3D Graphics, HD Video, Arm® Cortex®-A9 Core
Design Files
Sign in to access authorized secure files. Learn more about secure access rights.
Sign in for a personalized NXP experience.
The 88W8997 is the industry’s first 28nm, 802.11ac wave-2, 2x2 MU-MIMO combo solution with full support for Bluetooth 5.3. The design enhancements and the low power 28nm process technology reduces the power consumption by up to 40% over existing solutions. 88W8997 features the highest level of integration in the market including dual band Power Amplifiers (PAs), Low Noise Amplifiers (LNAs) and switches reducing board level BOM (Bill of Materials) to the bare minimum, enabling easy Chip-on-Board and module design for board markets.
Wireless modules based on the NXP 88W8997 are offered by leading module manufacturers.
Product | Wi-Fi I/F | Bluetooth I/F | Operating Temp | Antenna Type | Antenna # | Module Type | Module Size | Qualifications | Recommended Host |
---|---|---|---|---|---|---|---|---|---|
AW-CM276MA-PUR |
PCIe | UART | -30 to 85 | U.FL Connector(s) | 2 | M.2 E-Key | 30 x 22 x 2.84 | CE, FCC, Japan, IC, AU/NZ, India, Mexico, NCC | i.MX |
AW-CM276MA-SUR |
SDIO | UART | -30 to 85 | U.FL Connector(s) | 2 | M.2 E-Key | 30 x 22 x 2.84 | CE, FCC, Japan, IC, AU/NZ, India, Mexico, NCC | i.MX |
AW-CM276NF |
PCIe, SDIO | UART | -30 to 85 | U.FL Connector(s) | 2 | SMD | 12 x 16 x 1.85 | CE, FCC, Japan, IC, AU/NZ, India, Mexico, NCC | i.MX |
AW-PU530 |
-30 to 85 | U.FL Connector(s) | 2 | SOM (Voice/Video) | 46 x 39 x 2.96 | CE, FCC, Japan, IC, AU/NZ, India, Mexico, NCC | i.MX 8M Mini | ||
AW-PU580 |
-30 to 85 | U.FL Connector(s) | 2 | SOM (Industrial facility, commercial appliance) | 82 x 50 x 5.1 | CE, FCC, Japan, IC, AU/NZ, India, Mexico, NCC | i.MX 8M Plus | ||
SPB228-D |
PCIe, USB, SDIO | UART, PCM | -40 to 85 | Antenna pin(s) | 2 | SMD | 12 x 16 x 1.7 | FCC, IC, CE | i.MX |
SPB432-A |
PCIe | USB | -40 to 85 | MHF 4 Connector(s) | 2 | M.2 E-Key | 22 x 30 x 2.5 | FCC, IC, CE | i.MX |
SPB432-B |
SDIO | SDIO | -40 to 85 | MHF 4 Connector(s) | 2 | M.2 E-Key | 22 x 30 x 2.5 | FCC, IC, CE | i.MX |
SPB432-C |
PCIe | UART | -40 to 85 | MHF 4 Connector(s) | 2 | M.2 E-Key | 22 x 30 x 2.5 | FCC, IC, CE | i.MX |
SPB432-D |
USB | USB | -40 to 85 | MHF 4 Connector(s) | 2 | M.2 E-Key | 22 x 30 x 2.5 | FCC, IC, CE | i.MX |
SPB432-E |
PCIe | UART | -40 to 85 | MHF 4 Connector(s) | 2 | M.2 E-Key | 22 x 30 x 2.5 | FCC, IC, CE | i.MX |
SPB432-F |
PCIe | UART | -40 to 85 | MHF 4 Connector(s) | 2 | M.2 E-Key | 22 x 30 x 2.5 | FCC, IC, CE | i.MX |
453-00003 |
USB, Ethernet, UART | USB, Ethernet, UART | -30 to 85 | Connector | 2 | SMD | 30 x 30 x 2.8 | FCC, IC, CE, MIC, RCM, RoHS, ISO, UKCA, BT SIG | Hostless |
453-00004 |
USB, Ethernet, UART | USB, Ethernet, UART | -30 to 85 | Connector | 2 | SMD | 30 x 30 x 2.8 | FCC, IC, CE, MIC, RCM, RoHS, ISO, UKCA, BT SIG | i.MX |
453-0007X |
PCIe, SDIO | UART | -30 to 85 | Connector | 2 | SMD | 40x 47x 4.6 | FCC, IC, CE, MIC, RCM, RoHS, ISO, UKCA, BT SIG | Hostless |
453-00135C |
PCIe, SDIO | UART | -30 to 85 | Connector | 2 | SMD | 40x 47x 4.6 | FCC, IC, CE, MIC, RCM, RoHS, ISO, UKCA, BT SIG | Hostless |
453-00135R |
PCIe, SDIO | UART | -30 to 85 | Connector | 2 | SMD | 40x 47x 4.6 | FCC, IC, CE, MIC, RCM, RoHS, ISO, UKCA, BT SIG | Hostless |
ST60-2230C,
SU60-2230C |
SDIO | UART | -30 to 85 | Connector | 2 | M.2 E-Key | 22 x 30 x 3.3 | FCC, IC, CE, MIC, RCM, RoHS, ISO, UKCA, BT SIG | i.MX 6/7/8/9 |
ST60-2230C-P,
SU60-2230C-P |
PCIe | UART | -30 to 85 | Connector | 2 | M.2 E-Key | 22 x 30 x 3.3 | FCC, IC, CE, MIC, RCM, RoHS, ISO, UKCA, BT SIG | i.MX 6/7/8/9 |
ST60-2230C-PU,
SU60-2230C-PU |
PCIe | USB | -30 to 85 | Connector | 2 | M.2 E-Key | 22 x 30 x 3.3 | FCC, IC, CE, MIC, RCM, RoHS, ISO, UKCA, BT SIG | i.MX 6/7/8/9 |
ST60-2230C-SS,
SU60-2230C-SS |
SDIO | SDIO | -30 to 85 | Connector | 2 | M.2 E-Key | 22 x 30 x 3.3 | FCC, IC, CE, MIC, RCM, RoHS, ISO, UKCA, BT SIG | i.MX 6/7/8/9 |
ST60-2230C-U,
SU60-2230C-U |
USB | UART | -30 to 85 | Connector | 2 | M.2 E-Key | 22 x 30 x 3.3 | FCC, IC, CE, MIC, RCM, RoHS, ISO, UKCA, BT SIG | i.MX 6/7/8/9 |
ST60-2230C-UU,
SU60-2230C-UU |
USB | USB | -30 to 85 | Connector | 2 | M.2 E-Key | 22 x 30 x 3.3 | FCC, IC, CE, MIC, RCM, RoHS, ISO, UKCA, BT SIG | i.MX 6/7/8/9 |
ST60-SIPT,
SU60-SIPT |
SDIO, USB, PCIe | UART, USB, SDIO | -30 to 85 | Antenna pin(s) | 2 | SMD | 13 x 14 x 1.87 | FCC, IC, CE, MIC, RCM, RoHS, ISO, UKCA, BT SIG | i.MX 6/7/8 |
LBEE5XV1YM-574 |
PCIe, SDIO | UART | -30 to 85 | Antenna pin(s) | 2 | SMD | 11.8 x 8.4 x 1.3 | CE, FCC, IC MIC (Japan) | i.MX |
| | | | | |
---|---|---|---|---|---|
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
88W8997
Quick reference to our documentation types.
1-10 of 17 documents
Compact List
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
1-10 of 17 documents
Compact List
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
2 hardware offerings
Sign in to access authorized secure files. Learn more about secure access rights.
1-5 of 15 hardware offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
2 hardware offerings
Quick reference to our software types.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
5 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 5 engineering services
There are no results for this selection.
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
There are no recently viewed products to display.
View or edit your browsing historyHelp us improve your experience on our site. We invite you to take our five-question survey.