88W8987 (Automotive): 2.4/5 GHz Dual-Band 1x1 Wi-Fi® 5 (802.11ac) + Bluetooth® 5.2 Solution
Design Files
Sign in to access authorized secure files. Learn more about secure access rights.
Sign in for a personalized NXP experience.
Click over video to play
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
The AW611 is a highly integrated 2.4/5 GHz dual-band 1x1 Wi-Fi® 6 (802.11ax) and Bluetooth®/Bluetooth Low Energy 5.4 single-chip solution optimized for the automotive market with AEC-Q100 Grade 3 qualification. This high degree of integration contributes to very low system costs and a minimum external BOM while achieving efficient coexistence between all internal radios as well as external radios, such as LTE.
AW611 includes a full-feature Wi-Fi subsystem powered by NXP’s 802.11ax (Wi-Fi 6) technology bringing higher throughput, better network efficiency, lower latency and improved range over previous generation Wi-Fi standards. The Wi-Fi subsystem integrates a Wi-Fi MAC, baseband, and direct-conversion radio with integrated PA, LNA and transmit/receive switch removing the need for an RF front-end module (FEMs) saving cost and reducing system complexity.
In addition to a Wi-Fi 6 radio, the AW611 integrates an independent Bluetooth 5.4 subsystem that supports both Bluetooth and Bluetooth Low Energy (LE). The device supports Bluetooth Profiles such as hands free (HFP), advanced audio distribution profile (A2DP) for audio streaming as well as additional profiles like dual wideband speech (WBS). For Bluetooth Low Energy, the AW611 supports 2 Mbit/s high-speed data rate, long range and extended advertising. In addition, LE Audio is supported using Isochronous channels for a better overall audio experience.
The AW611 integrates dedicated CPUs and memories for both the Wi-Fi and Bluetooth subsystems, which enables real time, independent protocol processing. SDIO and UART interfaces are supported for connection to external Host processors.
Choose a diagram:
Product | Wi-Fi I/F | Bluetooth I/F | Operating Temp | Antenna Type | Antenna # | Module Type | Module Size | Qualifications | Recommended Host |
---|---|---|---|---|---|---|---|---|---|
AW-XMA05 |
SDIO | UART | -40 to 85 | Antenna pin(s) | 2 | SMD | 22 x 22 x 2.5 | FCC | i.MX |
JODY-W562-00A |
SDIO | UART, PCM/I²S | -40 to 85 | Antenna pin(s) | 2 | SMD | 13.8 x 19.8 x 2.5 | HW qual: AEC-Q104; FCC/ISED, RED/UKCA,BTSIG | i.MX 6/7/8/9 i.MX RT |
JODY-W562-01A |
SDIO | UART, PCM/I²S | -40 to 105 | Antenna pin(s) | 2 | SMD | 13.8 x 19.8 x 2.5 | HW qual: AEC-Q104; FCC/ISED, RED/UKCA,BTSIG | i.MX 6/7/8/9 |
M2-JODY-W562-00C |
SDIO | UART, PCM/I²S | -40 to 85 | U.FL connector(s) | 2 | M.2 card | 22.0 x 30.0 x 4.2 | HW qual: ISO-16750; FCC/ISED, RED/UKCA,GITEKI,NCC,KCC,ANZ,BTSIG | i.MX 6/7/8/9 |
2.4/5 GHz Dual-Band 2x2 Wi-Fi® 6 (802.11ax) + Bluetooth® 5.3 Automotive Solution
1 result
Include 0 NRND
Part | Order | CAD Model | Status | Package Type | Package Termination Count |
---|---|---|---|---|---|
Active | HVQFN116 | 116 |
Quick reference to our documentation types.
1-5 of 16 documents
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
1-5 of 16 documents
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
1 hardware offering
Sign in to access authorized secure files. Learn more about secure access rights.
3 hardware offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
1 hardware offering
Quick reference to our software types.
1 software file
Note: For better experience, software downloads are recommended on desktop.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
4 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
1 software file
Note: For better experience, software downloads are recommended on desktop.
4 engineering services
There are no results for this selection.
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.