
S32K1 Microcontrollers for Automotive General Purpose
Sign in for a personalized NXP experience.
Click over video to play
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
KW39/38/37 wireless MCUs integrate long-range capability with Bluetooth Low Energy version 5.0 and generic FSK radio. Achieving -105 dBm sensitivity with LE-coded 125 kbit/s data rate allows for connections in harsh environments and at extended distances. The innovative data stream buffer allows the capture of radio parameters without stalling processor or DMA operations. This capability enables high-accuracy measurements needed for distance and angle approximations. The radio supports up to 8 simultaneous secure connections in any leader/follower combination allowing multiple authorized users to communicate with the device. The KW38 MCU additionally integrates FlexCAN, helping enable seamless integration into an automobile’s in-vehicle or industrial CAN communication network. The FlexCAN module can support CAN’s flexible data rate (CAN FD) for increased bandwidth and lower latency.
MCUXpresso Config Tools – A comprehensive suite of system configuration tools, including pins, clocks, SDK builder and more.
MCUXpresso SDK – An open-source software development kit (SDK) built specifically for your processor and evaluation board selections.
MCUXpresso IDE – An easy-to-use integrated development environment (IDE) for creating, building, debugging, and optimizing your application.
5 results
Include 0 NRND
Part | Order | CAD Model | Status | Budgetary Price excluding tax | Qualification tier | Core Type | Operating Frequency [Max] (MHz) | SRAM (kB) | Flash (kB) | EEPROM (kB) | Radio | Security | UART with LIN | UART | CAN FD | SPI | I2C | ADC [Number, bits] | Supply Voltage [Min to Max] (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Active | 1K @ US$3.98 | Automotive | 1 x Arm Cortex-M0+ | 48 | 64 | 512 | — | BLE 5.0 | AES-D, CRC, TRNG | 1 | 1 | — | 2 | 2 | 1 x 16 | 1.71 to 3.6 | |||
Active | 10K @ US$3.43 | Industrial | 1 x Arm Cortex-M0+ | 48 | 64 | 512 | — | BLE 5.0 | AES-D, CRC, TRNG | 1 | 1 | — | 2 | 2 | 1 x 16 | 1.71 to 3.6 | |||
Active | 1K @ US$4.09 | Automotive | 1 x Arm Cortex-M0+ | 48 | 64 | 512 | 0.01 | BLE 5.0 | AES-D, CRC, TRNG | 2 | 2 | 1 | 2 | 2 | 1 x 16 | 1.71 to 3.6 | |||
Active | 10K @ US$3.53 | Industrial | 1 x Arm Cortex-M0+ | 48 | 64 | 512 | 0.01 | BLE 5.0 | AES-D, CRC, TRNG | 2 | 2 | 1 | 2 | 2 | 1 x 16 | 1.71 to 3.6 | |||
Active | 1K @ US$4.02 | Automotive | 1 x Arm Cortex-M0+ | 48 | 64 | 512 | 0.01 | BLE 5.0 | AES-D, CRC, TRNG | 1 | 1 | — | 2 | 2 | 1 x 16 | 1.71 to 3.6 |
Quick reference to our documentation types.
1-10 of 27 documents
Compact List
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
1-10 of 27 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
1-5 of 10 hardware offerings
Sign in to access authorized secure files. Learn more about secure access rights.
1-5 of 10 hardware offerings
Quick reference to our software types.
1-5 of 9 software files
Additional software available. View our featured partner solutions.
Note: For better experience, software downloads are recommended on desktop.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
1-5 of 8 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 9 software files
Additional software available. View our featured partner solutions.
Note: For better experience, software downloads are recommended on desktop.
2 engineering services
There are no results for this selection.
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
There are no recently viewed products to display.
Help us improve your experience on our site. We invite you to take our five-question survey.