KW38 +20dBm Extended Range Reference Design Board | NXP Semiconductors

KW38 +20dBm Extended Range Reference Design Board

  • This board is not for sale. Design files provided below.

Roll over image to zoom in

Block Diagram

KW38-ER-RD Overview

KW38-ER-RD Overview

Supported Devices

Wireless Connectivity

Bluetooth Low Energy

Processors and Microcontrollers

K2x / KS2x USB

Features

Processor

  • ER-RD-KW38 Freedom Development Board includes
  • Can be configured as Host or Shield for connection to Host Processor.
  • MKW38Z512VFT4

Form Factor

  • PCB (25.4 x 57.15 mm) – compatible with the MikroBUS Click module L size

Debug

  • OSBDM onboard open source programming and debugging tool
  • CMSIS-DAP debug interface
  • OpenSDA
  • JTAG

Buy Options

FRDM-KW38-Image

Click to expand

  • FRDM-KW38
    Active

  • FRDM Development Kit for KW39/38/37 MCUs.

  • $86.25 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 3
    • Shipping: Normally ships 1-2 business days
Order from distributors
USB-KW38-Image

Click to expand

  • USB-KW38
    Active

  • Bluetooth Low Energy Packet Sniffer/USB Dongle.

  • $69.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 8
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.