Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935381795598
Details
Order
Normally ships in 1-2 business days.
Order from distributorsPart/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
FRDM-KW38(935381795598) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
FRDM-KW38 (935381795598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
FRDM-KW38 (935381795598) | 847150 | 5A992C | G162018 |
FRDM development board for KW39/38/37 MCUs with 2.4 GHz Bluetooth® LE and generic FSK wireless connectivity and CAN/LIN connectivity solutions The FRDM-KW38 kit contains FRDM board that can be used as a development board or a shield to connect to a host processor. The FRDM-KW38 highly sensitive, optimized 2.4 GHz radio features a PCB F-antenna which can be bypassed to test via SMA connection, CAN and LIN transceivers, 4-Mbit external serial flash, multiple power supply options, push/capacitive touch buttons, switches, LEDs and integrated sensors.