Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935381793598
Details
Order
Normally ships in 1-2 business days.
Order from distributorsPart/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
USB-KW38(935381793598) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
USB-KW38 (935381793598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
USB-KW38 (935381793598) | 847150 | 5A992C | G162018 |
The USB-KW38 is a development platform enabled by the KW39/38/37 family built on the Arm® Cortex®-M0+ processor in a convenient USB dongle form factor. The USB-KW38 can be used as a Bluetooth® Smart/Bluetooth® Low Energy development board such as the FRDM-KW38. The USB Dongle used as a wireless packet sniffer can monitor over-the-air communications.