MKW38Z512VFT4 Product Information|NXP

Features


KW39/38/37: 32-Bit Bluetooth 5.0 Long-Range MCUs with CAN FD and LIN Bus Options, Arm® Cortex®-M0+ Core

Package


HVQFN48: plastic thermal enhanced very thin quad flat package; no leads; 0.1 dimple wettable flank, 48 terminals; 7 mm x 7 mm x 0.85 mm body

Buy Options

MKW38Z512VFT4

Active

12NC: 935386109557

Details

Quantity

Unit Pricing

1 - 25$4.85
26 - 98$4.48
99 - 99$4.10
100+$4.10

Order

$4.85 USD
In Stock:485
Order from distributors

Operating Features

ParameterValue
Qualification tier
Industrial
Core Type
1 x Arm Cortex-M0+
Operating Frequency [Max] (MHz)
48
SRAM (kB)
64
Flash (kB)
512
EEPROM (kB)
0.008
Radio
BLE 5.0
Security
AES-D, CRC, TRNG
ParameterValue
UART with LIN
2
UART
2
CAN FD
1
SPI
2
I2C
2
ADC [Number, bits]
1 x 16
Supply Voltage [Min to Max] (V)
1.71 to 3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MKW38Z512VFT4(935386109557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
112.0034

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MKW38Z512VFT4
(935386109557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MKW38Z512VFT4
(935386109557)
854231
5A992C
G162018

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MKW38Z512VFT4
(935386109557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about KW39-38-37

KW39/38/37 wireless MCUs integrate long-range capability with Bluetooth Low Energy version 5.0 and generic FSK radio. Achieving -105 dBm sensitivity with LE-coded 125 kbit/s data rate allows for connections in harsh environments and at extended distances. The innovative data stream buffer allows the capture of radio parameters without stalling processor or DMA operations. This capability enables high-accuracy measurements needed for distance and angle approximations. The radio supports up to 8 simultaneous secure connections in any leader/follower combination allowing multiple authorized users to communicate with the device. The KW38 MCU additionally integrates FlexCAN, helping enable seamless integration into an automobile’s in-vehicle or industrial CAN communication network. The FlexCAN module can support CAN’s flexible data rate (CAN FD) for increased bandwidth and lower latency.