MKW39A512VFT4 Product Information|NXP

Buy Options

Operating Features

ParameterValue
Qualification tier
Automotive
Core Type
1 x Arm Cortex-M0+
Operating Frequency [Max] (MHz)
48
SRAM (kB)
64
Flash (kB)
512
EEPROM (kB)
0.008
Radio
BLE 5.0
Security
AES-D, CRC, TRNG
ParameterValue
UART with LIN
1
UART
1
SPI
2
I2C
2
ADC [Number, bits]
1 x 16
Supply Voltage [Min to Max] (V)
1.71 to 3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MKW39A512VFT4(935386111557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
112.0034
MKW39A512VFT4R(935386111528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
112.0034

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MKW39A512VFT4
(935386111557)
No
3
260
40
MKW39A512VFT4R
(935386111528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MKW39A512VFT4
(935386111557)
854231
5A992C
G162018
MKW39A512VFT4R
(935386111528)
854231
5A992C
G162018

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MKW39A512VFT4
(935386111557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about KW39-38-37

KW39/38/37 wireless MCUs integrate long-range capability with Bluetooth Low Energy version 5.0 and generic FSK radio. Achieving -105 dBm sensitivity with LE-coded 125 kbit/s data rate allows for connections in harsh environments and at extended distances. The innovative data stream buffer allows the capture of radio parameters without stalling processor or DMA operations. This capability enables high-accuracy measurements needed for distance and angle approximations. The radio supports up to 8 simultaneous secure connections in any leader/follower combination allowing multiple authorized users to communicate with the device. The KW38 MCU additionally integrates FlexCAN, helping enable seamless integration into an automobile’s in-vehicle or industrial CAN communication network. The FlexCAN module can support CAN’s flexible data rate (CAN FD) for increased bandwidth and lower latency.