Design Files
Receive the full breakdown. See the product footprint and more in the eCad file.
RS08KA microcontrollers (MCUs) are general-purpose 8-bit devices for the ultra-low-end market. Featuring RS08 architecture, RS08KA devices are specifically crafted to be more efficient and cost effective for small memory size microcontrollers. The MC9RS08KA MCU is a general-purpose device that can be used in a wide variety of applications, including high-brightness light-emitting diodes (LEDs), lighting system controls, small handheld devices, toys, AC line voltage monitoring and simple logic, analog drivers and ASIC replacements. It’s ideal for transitioning from solid-state relays and switching systems to a full electronic solution.
Note: To see the product features close this window.
Features | RS08KA1 | RS08KA2 | RS08KA4 | RS08KA8 |
BUS Speed (MHz) | 10 | 10 | 10 | 10 |
FLASH (KBytes) | 1 | 2 | 4 | 8 |
RAM (Bytes) | 63 | 63 | 126 | 254 |
GPIO | 2 / 4 | 2 / 4 | 14 / 18 | 14 / 18 |
Keyboard Interrupt | 3 / 5 | 3 / 5 | 8 | 8 |
ADC Channels | None | None | 12 | 12 |
ADCMP Module | Yes | Yes | Yes | Yes |
Serial Comunications | None | None | I2C | I2C |
MTIM Module | Yes | Yes | Yes | Yes |
Timers | None | None | One Timer | One Timer |
Package | 6-pin DFN8-Pin SOIC/PDIP | 6-pin DFN8-Pin SOIC/PDIP | 16-Pin SOIC/PDIP20-Pin SOIC/PDIP | 16-Pin SOIC/PDIP20-Pin SOIC/PDIP |
|
|
|
|
|
|
---|---|---|---|---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Quick reference to our documentation types.
1-5 of 51 documents
Please wait while your secure files are loading.
Receive the full breakdown. See the product footprint and more in the eCad file.
Receive the full breakdown. See the product footprint and more in the eCad file.
1-5 of 7 hardware offerings
Quick reference to our software types.
1-5 of 9 software files
Additional software available. View our featured partner solutions.
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
1 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
2 engineering services
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.