MC9RS08KA4CTG Product Information|NXP

Buy Options

MC9RS08KA4CTGR

Active

12NC: 935324267534

Details

Order

Order from distributors

Operating Features

ParameterValue
Core: Number of cores (SPEC)
1
Core Type
1 x RS08
Operating Frequency [Max] (MHz)
20
Flash (kB)
4
RAM (kB)
0.128
Serial Communication
1 x I²C
GPIO
14
Supply Voltage [min] (V)
1.8
Supply Voltage [max] (V)
5.5
ParameterValue
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85
I2C
1
Peripheral Type
I²C
Core Type
RS08
Internal Memory Supported
FLASH, RAM
Package Style
TSSOP
Memory
INTEGRATED FLASH
Core Type
8-bit has child S08, RS08, HC08, HCS08
Peripheral Type
I²C

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC9RS08KA4CTG(935324267574)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
62.2
MC9RS08KA4CTGR(935324267534)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
62.2

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC9RS08KA4CTG
(935324267574)
No
3
260
40
MC9RS08KA4CTGR
(935324267534)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC9RS08KA4CTG
(935324267574)
854231
EAR99
MC9RS08KA4CTGR
(935324267534)
854231
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC9RS08KA4CTG
(935324267574)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC9RS08KA4CTGR
(935324267534)
MC9RS08KA4CTG
(935324267574)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC9RS08KA4CTGR
(935324267534)
MC9RS08KA4CTG
(935324267574)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MC9RS08KA4CTGR
(935324267534)

More about RS08KA

RS08KA microcontrollers (MCUs) are general-purpose 8-bit devices for the ultra-low-end market. Featuring RS08 architecture, RS08KA devices are specifically crafted to be more efficient and cost effective for small memory size microcontrollers. The MC9RS08KA MCU is a general-purpose device that can be used in a wide variety of applications, including high-brightness light-emitting diodes (LEDs), lighting system controls, small handheld devices, toys, AC line voltage monitoring and simple logic, analog drivers and ASIC replacements. It’s ideal for transitioning from solid-state relays and switching systems to a full electronic solution.