MC9RS08KA2CPC Product Information|NXP

Features


RS08KA 8-bit MCU, RS08 core, 2KB Flash, 20MHz, DIP 8

Package


DIP8: DIP8, plastic, dual in-line package; 8 terminals; 2.54 mm pitch; 6.35 mm x 10 mm x 5.3 mm body

Buy Options

MC9RS08KA2CPC

End of Life

12NC: 935313592174

Details

Order

Operating Features

ParameterValue
Core: Number of cores (SPEC)
1
Core Type
1 x RS08
Operating Frequency [Max] (MHz)
20
Flash (kB)
2
RAM (kB)
0.064
GPIO
4
Supply Voltage [min] (V)
1.8
ParameterValue
Supply Voltage [max] (V)
5.5
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85
Core Type
RS08
Internal Memory Supported
FLASH, RAM
Package Style
DIP
Memory
INTEGRATED FLASH
Core Type
8-bit has child S08, RS08, HC08, HCS08

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC9RS08KA2CPC(935313592174)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
422.1

Quality

Part/12NCSafe Assure Functional Safety
MC9RS08KA2CPC
(935313592174)
No

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC9RS08KA2CPC
(935313592174)
854231
EAR99

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
MC9RS08KA2CPC
(935313592174)
NOTICE
2022-01-31
2022-12-15
-

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC9RS08KA2CPC
(935313592174)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC9RS08KA2CPC
(935313592174)
2021-05-062021-05-07202104049DN8 and 16 Terminal Plastic Dual in Line Package Discontinuance(MC9S08 )

More about RS08KA

RS08KA microcontrollers (MCUs) are general-purpose 8-bit devices for the ultra-low-end market. Featuring RS08 architecture, RS08KA devices are specifically crafted to be more efficient and cost effective for small memory size microcontrollers. The MC9RS08KA MCU is a general-purpose device that can be used in a wide variety of applications, including high-brightness light-emitting diodes (LEDs), lighting system controls, small handheld devices, toys, AC line voltage monitoring and simple logic, analog drivers and ASIC replacements. It’s ideal for transitioning from solid-state relays and switching systems to a full electronic solution.