Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SO16: SO16, plastic, small outline package; 16 terminals; 1.27 mm pitch; 7.5 mm x 10.3 mm x 2.4 mm body
12NC: 935313971574
Details
Order
12NC: 935313971518
Details
Order
Parameter | Value |
---|---|
Core: Number of cores (SPEC) | 1 |
Core Type | 1 x RS08 |
Operating Frequency [Max] (MHz) | 20 |
Flash (kB) | 8 |
RAM (kB) | 0.256 |
Serial Communication | 1 x I²C |
GPIO | 14 |
Supply Voltage [min] (V) | 1.8 |
Supply Voltage [max] (V) | 5.5 |
Parameter | Value |
---|---|
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
I2C | 1 |
Peripheral Type | I²C |
Core Type | RS08 |
Internal Memory Supported | FLASH, RAM |
Package Style | SO |
Memory | INTEGRATED FLASH |
Core Type | 8-bit has child S08, RS08, HC08, HCS08 |
Peripheral Type | I²C |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC9RS08KA8CWG(935313971574) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 424.2 | |
MC9RS08KA8CWGR(935313971518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 424.2 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC9RS08KA8CWG (935313971574) | No | 3 | 260 | 40 | |||
MC9RS08KA8CWGR (935313971518) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MC9RS08KA8CWG (935313971574) | 854231 | EAR99 |
MC9RS08KA8CWGR (935313971518) | 854231 | EAR99 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC9RS08KA8CWG (935313971574) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MC9RS08KA8CWGR (935313971518) | ||||
MC9RS08KA8CWG (935313971574) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MC9RS08KA8CWGR (935313971518) | ||||
MC9RS08KA8CWG (935313971574) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MC9RS08KA8CWGR (935313971518) |
RS08KA microcontrollers (MCUs) are general-purpose 8-bit devices for the ultra-low-end market. Featuring RS08 architecture, RS08KA devices are specifically crafted to be more efficient and cost effective for small memory size microcontrollers. The MC9RS08KA MCU is a general-purpose device that can be used in a wide variety of applications, including high-brightness light-emitting diodes (LEDs), lighting system controls, small handheld devices, toys, AC line voltage monitoring and simple logic, analog drivers and ASIC replacements. It’s ideal for transitioning from solid-state relays and switching systems to a full electronic solution.