ISSUE DATE: | 09-Jul-2014 |
NOTIFICATION: | 16235A |
TITLE: | TJN QFN PACKAGE LEAD FRAME CHANGE FOLLOW COPPER WIRE CONVERSION FOR MICROCONTROLLER DEVICES |
EFFECTIVE DATE: | 09-Aug-2014 |
MPN |
---|
MC9RS08KA1CDB |
MC9RS08KA1CDBR |
MC9RS08KA2CDB |
MC9RS08KB12CFK |
MC9RS08KB2CDC |
MC9RS08KB4CFK |
MC9RS08LA8CFT |
MC9S08AC16CFDE |
MC9S08AC16MFDE |
MC9S08AC32CFDE |
MC9S08AC48CFDE |
MC9S08AC60CFDE |
MC9S08AC60MFDE |
MC9S08AC8CFDE |
MC9S08AC8MFDE |
MC9S08AW16CFDE |
MC9S08AW16MFDE |
MC9S08AW32CFDE |
MC9S08AW32CFDER |
MC9S08AW48CFDE |
MC9S08AW60CFDE |
MC9S08GT16ACFCE |
MC9S08GT16ACFCER |
MC9S08GT16ACFDE |
MC9S08GT16ACFDER |
MC9S08GT16AMFCE |
MC9S08GT32ACFDE |
MC9S08GT32ACFDER |
MC9S08GT60ACFDE |
MC9S08GT60ACFDER |
MC9S08GT8ACFCE |
MC9S08GT8ACFDE |
MC9S08GT8AMFCE |
MC9S08GT8AMFDE |
MC9S08JM16CGT |
MC9S08JM32CGT |
MC9S08JM60CGT |
MC9S08JM8CGT |
MC9S08JS16CFK |
MC9S08JS16LCFK |
MC9S08JS8CFK |
MC9S08JS8LCFK |
MC9S08LL16CGT |
MC9S08LL16CGTR |
MC9S08LL8CGT |
MC9S08QB4CGK |
MC9S08QB8CGK |
MC9S08QE128CFT |
MC9S08QE16CFM |
MC9S08QE16CFT |
MC9S08QE32CFM |
MC9S08QE32CFMR |
MC9S08QE32CFT |
MC9S08QE64CFT |
MC9S08QE8CFM |
MC9S08QE96CFT |
MC9S08QE96CFTR |
MC9S08RE16CFDE |
MCF51CN128CGT |
MCHC908JW16FC |
MCHC908JW32FC |
USB2SERA11CFK |
Going to replace QFN package lead frame S type design by E type design in the notification list. These devices are assembled in Freescale Tianjin Final Manufacturing (TJNFM), TIANJIN, CHINA. The lead frame change also includes following changes.
1. RS908LA8 QFN 48 package flag size will change from 3.6mmx3.6mm to 5.1mmx5.1mm.
2. Datasheet will be updated accordingly to reflect outline change.
The QFN lead frame change from S type to E type is to follow industry standard to provide a more robust style which has better solderability to customer and benefit to customer's process.
No Impact to form or function. Solderability is improved. Reliability is equivalent or improved.
Will provide per request.
Will provide per request.
No change on the operating performance of the device.
There is no change to orderable part number. The Tracecode marking on the device includes assembly site and datecode. Freescale will have trace ability by assembly site and datecode.
Below Cu PC parts are available for customers to order.
Au Part Number | Cu Part Number | Package | Fab | Assembly Site |
MC9S08GT32ACFDE | PC9S8GT32ACFDE | QFN 48 EP 7SQ*1.0P0.5 | TSMCFAB3 | TJNFM |
MCF51CN128CGT | PCF51CN128CGT | QFN 48 EP 7SQ*1.0P0.5 | FSL-CHD-FAB | TJNFM |