DEMO9RS08KA2 Demonstration Board | NXP Semiconductors

DEMO9RS08KA2 Demonstration Board

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

8-bit Legacy MCUs

Features

Microcontroller

  • 8 pin Dip RS08KA2 microcontroller

Connectivity

  • GPIO header connector 4x2 pin
  • Built in USB BDM interface
  • BDM header connector

Power Management

    Power input selector

  • USB up to 500 mA
  • Power Connector 9 VDC typical (7 V-18 V)

User Components

  • 2 Push Switches circuitry: 1 user, 1 Reset
  • 4 LED circuitry connections: 3 user, 1 VDD

Buy Options

DEMO9RS08KA2-Image

Click to expand

  • DEMO9RS08KA2
    Active

  • DEMO9RS08KA2.

  • For a quantity of 1
Order from distributors

Documentation

Quick reference to our documentation types.

1-10 of 11 documents

Compact List

Application Note (1)
Brochure (1)
Reference Manual (7)
User Guide (2)
Show All

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history