
Commitment to Longevity
8-bit S08 MCUs are ready to support your development today, tomorrow and beyond through our longevity program. The Product Longevity program ensures a stable supply of products for your embedded designs.
Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN INThe 8-bit S08 MCU portfolio includes more than 30 product families, providing a wide range of features and price options for product differentiation, to cover all kinds of automotive, industrial and consumer applications.
Choosing the right product just got easier. View all product finder tools.
5 V Full-Featured
5 V Cost Effective
5 V Cost Effective
5 V Full-Featured
The 5 V, 8-bit S08P MCU family gives your designs more durability and reliability in harsh user interface and industrial environments.
Products | Memories | S08 | Type | Pin count | ADC | Touch (TSI) |
Interfaces | Temperature Range |
---|---|---|---|---|---|---|---|---|
S08PT Series 5 V Full-Featured and Touch |
8-60 kB Flash 2-4 kB RAM |
8-bit 20 MHz |
LQFP, QFP, TSSOP, SOIC |
16-64 | 12-bit | Yes |
UART, SPI, I2C |
up to 105℃ |
S08PA Series 5 V Full-Feature |
4-60 kB Flash 512B-4 kB RAM |
8-bit 20 MHz |
LQFP, QFP, TSSOP, SOIC, DFN, |
8-64 | 12-bit |
UART, SPI, I2C |
up to 125℃ |
|
S08PB Series 5 V Full-Featured and Rich Analog |
8-16 kB Flash 1 kB RAM |
8 bit 20 MHz |
TSSOP |
16-20 | 12-bit |
I2C, UART |
up to 125℃ |
|
S08PL Series 5 V Cost-Effective |
4-60 kB Flash 512 B-4 kB RAM |
8-bit 20 MHz |
LQFP, QFP, TSSOP, SOIC |
8-64 | 10-bit | UART |
up to 85℃ |
|
S08PLS Series 5 V Cost-Effective |
8-16 kB Flash 1 kB RAM |
8-bit 20 MHz |
TSSOP, SOIC | 8-20 | 10-bit | UART |
up to 85℃ |
|
S08SU Series 18 V SoC with Integrated Pre-Driver |
8-16 kB Flash 1 kB RAM |
8-bit 40 MHz |
QFN | 24 | 12-bit |
I2C, UART |
up to 105℃ |
The ultra-low power S08 MCU family, with low-power technology, provides ultra low-power performance suitable for battery powered and low-power segment LCD applications.
Products | Memories | S08 Core | Package | Segment LCD |
12-bit ADC | SCI | I2C | SPI | Temperature Range |
---|---|---|---|---|---|---|---|---|---|
S08LL Series Integrated Segment LCD |
10-64 kB Flash 2-4 kB RAM |
8-bit 40 MHz |
48-QFN, 48-LQFP, 64-LQFP, 80-LQFP |
up to 8×36 or 4×40 |
up to 10 ch |
up to 2 |
1 | 1 | -40 to 85℃ |
S08QL Series Low Power in Small Packages |
4-8 kB Flash 256-512 B RAM |
8-bit 20 MHz |
16-TSSOP, 20-TSSOP |
8 ch | 1 | -40 to 85℃ |
Automotive qualified S08 products, covering a wide range of memory size and package type and available with various modules and performances, support various automotive applications more effectively and economically.
Products | Operating Frequency | Flash | RAM | SPI | I2C | GPIO | Ambient Operating Temperature | Package Type |
---|---|---|---|---|---|---|---|---|
S08AW Series 8-Bit General Purpose AW60/48/32/16 MCUs |
up to 20 MHz |
up to 60 kB |
up to 2 kB |
1 |
up to 54 |
-40℃ to +85℃ |
HVQFN48 LQFP32 LQFP44 LQFP64 QFP64 |
|
S08D Series 8-Bit Cost-Effective with CAN D MCUs |
up to 20 MHz |
up to 128 kB |
up to 8 kB |
up to 2 |
2 |
up to 88 |
-40℃ to +85℃ |
LQFP32 LQFP48 LQFP64 LQFP100 |
S08EL-SL Series 8-Bit EEPROM with LIN S08EL and S08SL MCUs |
up to 20 MHz |
up to 32 kB |
up to 1 kB |
1 | 1 |
up to 22 |
-40℃ to +85℃ |
TSSOP20 TSSOP28 |
S08LG Series 8-Bit Segment LCD S08LG32 and S08LG16 MCUs |
up to 24 MHz |
up to 32 kB |
up to 2 kB |
1 | 1 |
up to 69 |
-40℃ to +85℃ |
LQFP48 LQFP64 LQFP80 |
S08MP Series 8-Bit General Purpose MP MCUs |
up to 25 MHz |
up to 16 kB |
up to 1 kB |
1 |
up to 40 |
-40℃ to +85℃ | LQFP48 | |
S08QD Series 8-Bit Small Package QD MCUs |
up to 24 MHz |
up to 4 kB |
260 bytes |
up to 6 |
-40℃ to +85℃ |
Td DIP8 SO8 |
||
S08RN Series 8-Bit EEPROM with TSI for Body Electronics MCUs |
up to 25 MHz |
up to 60 kB |
up to 4 kB |
1 |
up to 2 |
up to 55 |
-40℃ to +85℃ |
LQFP32 LQFP48 LQFP64 TSSOP16 TSSOP20 |
S08SC4 Series 8-Bit C4 Small Package SC4 MCUs |
up to 20 MHz |
4 kB | 264 bytes |
up to 12 |
-40℃ to +85℃ | TSSOP16 | ||
S08SG Series 8-Bit Small Package SG MCUs |
up to 20 MHz |
up to 32 kB |
up to 1 kB |
1 | 1 |
up to 22 |
-40℃ to +85℃ |
TSSOP16 TSSOP20 TSSOP28 SO8 |
S08SL Series 8-Bit EEPROM with LIN S08EL and S08SL MCUs |
up to 20 MHz |
up to 16 kB |
512 bytes | 1 |
up to 22 |
-40℃ to +85℃ |
TSSOP20 TSSOP28 |
Additional S08 MCUs are suitable for all kinds of consumer, industrial and automotive applications.
Products | Flash (kB) | Package Type | Pin Count |
---|---|---|---|
S08AC Series Flexis® AC128/96/60/48/32 MCUs |
8 - 128 | LQFP, QFP, QFN | 32, 44, 48, 64, 80 |
S08LH Series LCD Driver LH MCUs |
36 - 64 | LQFP | 64, 80 |
S08QG Series Small Package QG MCUs |
4 - 8 | PDIP, DFN, TSSOP, SOIC | 6, 14 |
S08FL Series Cost-Effective FL 16/8 MCUs |
8 - 16 | LQFP, PDIP | 32 |
S08R Series S08RC, S08RD, S08RE and S08RG MCUs |
32 | LQFP | 44 |
S08GB Series General Purpose GB MCUs |
32 - 64 | LQFP | 64 |
S08MM Series Flexis USB MM128/64/32 MCUs |
32 - 128 | LQFP, BGA | 64, 80, 81 |
S08SE Series General Purpose SE MCUs |
4 - 8 | TSSOP, SOIC | 16, 28 |
S08GT Series General Purpose GT MCUs |
8 - 60 | QFN, QFP | 32, 44, 48 |
S08SF Series Motor Control SF MCUs |
4 | TSSOP | 16, 20 |
S08GW Series LCD GW MCUs |
32 - 64 | LQFP | 64, 80 |
S08QA Series QA MCUs |
2 - 4 | SOIC, DFN, PDIP | 8 |
S08SH Series General Purpose SH MCUs |
4 - 32 | SOIC,TSSOP,PDIP, QFN | 8, 16, 20,24,28 |
S08JE Series Flexis USB JE MCUs |
64 - 128 | LQFP | 64, 80 |
S08JM Series USB Cost-Effective JM MCUs |
8 - 60 | LQFP, QFN, QFP | 32, 44,48, 64 |
S08SV Series General Purpose Performing SV MCUs |
16 | LQFP | 32 |
S08LC Series LCD for Battery-Powered and Handheld LC MCUs |
36 - 60 | LQFP | 64, 80 |
S08QE Series Flexis QE MCUs |
4 - 128 | QFN, LQFP, SOIC, PDIP, TSSOP | 16, 20, 28, 32, 44, 48, 64, 80 |
8-bit S08 MCUs are ready to support your development today, tomorrow and beyond through our longevity program. The Product Longevity program ensures a stable supply of products for your embedded designs.
The 8-bit S08 MCU portfolio includes more than 30 product families, providing a wide range of feature and price options for product differentiation, to cover all kinds of automotive, industrial and consumer applications.
Read the product selector guideAfter introducing the S08PL series, users can choose between full-featured PT and PA series and cost-effective PL series for their 5V applications.
Read the factsheetS32 microcontrollers and microprocessors for automotive and industrial applications provide better architecture for performance and power efficiency.
Read the factsheetSign in to access authorized secure information. Learn more about secure access rights.
Sign in and get accessProduct | Authorized to |
---|
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP. A non-disclosure agreement will help expedite this process.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
8-Bit S08 MCUs
500 characters remaining.
*Describe the justification for your access request for the approver.
Help us improve your experience on our site. We invite you to take our five-question survey.