Sensorless BLDC Control | NXP Semiconductors

S08 Sensorless BLDC Control

Roll over image to zoom in

Block Diagram

Sensorless BLDC Control

S08 Sensorless BLDC Control Reference Design

Supported Devices

Processors and Microcontrollers

8-Bit S08 MCUs

Features

  • Compact PCB design (80 x 37 mm)
  • 3x P+N MOSFET pair
  • Single PWM duty control
  • 3x phase comparator for zero-crossing detection
  • Over current/voltage protection (OCP and OVP)
  • Interfaces
    • I2C
    • SCI
    • PWT
  • Debugging
    • Real-time in-circuit debug through S08/RS08 or HCS12 BDM interface
    • FreeMASTER debug tool

Buy Options

S08SU16-EVK-Image

Click to expand

  • S08SU16-EVK
    Active

  • S08SU16-EVK.

  • $34.50 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.